We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Zody Task Chair Without Arms

Unique ref.: haworth-0017
Brand: Haworth US
Product family: Office Furniture
Product group: Zody Seating
Date of publishing: 2011-10-18
Edition number: 1
Type: Object (single object)
Download (25)
Zody (Click here for surface collections)

TASK Chair without Arms

Features
  • Back: Soft mesh only or mesh back with upholstered back jacket.
  • Seat: Standard upholstered with foam or optional foam with Technogel® Soft Lite gel insert.
  • Seat Type: Standard adjustable [3"(76mm) range] or optional fixed.
  • Base: Standard painted five-star aluminum base or optional polished aluminum.
  • Mechanism: Balanced 3-point tilt; standard tilt tension.
  • Height adjustment: Pneumatic or low-position pneumatic.
  • Optional Back Stop: Tilt stop in 6 positions.
  • Optional Forward Tilt: 5 degrees downward from initial position.
  • Optional Back Stop with Forward Tilt.
  • Optional Adjustable Lumbar: 4''(102mm) height adjustment, flexible support.
  • Casters: Standard with hard casters; optional soft casters.
  • COM yardage / COL square footage:
      Mesh back model: 0.75 / 20
      Mesh back/upholstered back jacket: 1.5 / 40

    Dimensions
    SH: 16-21" (406mm-533mm)
    H: 38-43"(965mm-1092mm)
    D: 29"(737mm)
    W: 29"(737mm)
    SW: 19 1/4"(489mm)
    SD: 16-19''(406mm-483mm)
    Low position seat height:
    14-17"(356mm-432mm)

  • Material main:
    Material secondary:
    Designed in:
    Manufactured in:

    BIMobject Category: Furniture - Office Chairs

    BIMobject SEEK Properties

    Furniture - Office Chairs

    Name Value
    Depth 29
    Height 38 ; 39 ; 40 ; 41 ; 42 ; 43
    Width 29

    Haworth US

    Properties

    Name Value
    Low Position Seat Height 14" | 15" | 16" | 17"
    Seat Depth 16" | 17" | 18" | 19"
    Seat Height 16" | 17" | 18" | 19" | 20" | 21"
    Seat Width 19 1/4"

    All BIM objects are real products from real manufacturers confirmed and approved