Vandal Resistant Bottle Filling Station and Hi-Lo ADA Drinking Fountain Non-Chilled Non-Filtered
The Haws 1212SVN vandal-resistant electric water cooler provides non-chilled water through a durable, tamper-resistant design built for indoor spaces. This Hi-Lo (Dual Station) unit meets ADA accessibility standards and includes concealed fasteners and impact-resistant components for long-lasting security. Certified to ANSI/NSF standards, the 1212SVN is ideal for schools, office buildings, and other high-use indoor facilities. Sensor activated bottle filler allows for hands free operation, and intuitive LED electronic display keeps the user informed with how many plastic bottles have been saved.
Vandal Resistant Features
- Stainless Steel Bubbler Head
- Industry leading Vandal Resistant Anti-Rotational Bubbler Head
- Push Button Operation
- Features our industry leading 5874PB, an all-stainless steel valve body machined out of solid stainless steel bar stock
- Best-in-Class Bottle Filler Sensor
- Resistant to scratching from knives or razors, abrasion, dirt and regular use buildup
Product Features
- Hands-free sensor operated bottle filler
- LED illuminated bottle fill area
- Quick 1.1 GPM fill rate (depending on incoming pressure) for bottle filler
- Auto purge feature automatically cycles once every 24 hours to assure a fresh water supply as well as trap integrity
- Energy-saving mode powers down unit after 2 hours of inactivity.
- Durable, easy to clean 304 stainless steel skin
- Retrofit installation compatibility over many existing water coolers
- 100% lead free waterways
- Unique basin design reduces water splashing and simplifies cleaning
- Galvanized steel frame
- Rated for indoor use
- Designed and assembled in the USA
CSA certified to comply with NSF/ANSI/CAN 61: Q ≤ 1, NSF/ANSI/CAN 372, ASME A112.18.1/CSA B125.1, UL 399 and CSA C22.2 No. 120. ADA compliant to ICC A117.1, CSA B651, DOJ’s 2010 ADA Standards for Accessible Design when properly installed. FCC and CAN ICES - 3(A)/NMB-3(A). Electric water coolers are not recommended or designed for outdoor applications or enclosed pool areas (chlorine), and failure to heed these conditions may void warranty.
Certifications
- CSA Certified
- ADA Compliant
- NSF/ANSI/CAN 61-2020 with Q ≤ 1