Publish your products
7260BT-7270BT - AXION® MSR Wall Mount Eye/Face Wash

7260BT-7270BT - AXION® MSR Wall Mount Eye/Face Wash

Model 7260BT-7270BT wall mounted eye and face wash features the medically acclaimed AXION MSR eye/face wash head assembly (patent pending). This revolutionary inverted flow design is the only product on the market that provides a Medically Superior Response consistent with all EMT, emergency room and doctors' office protocols by sweeping contaminants away from the vulnerable nasal cavity. Traditional eyewashes irrigate from the outside edge of the eye back toward the nose, where contaminants can then be flushed into the nasal cavity through the lacrimal punctum, nature's ocular cavity drain.

  • Eyewash streams provide Zero Vertical Velocity™ stream engineering with even laminar flow for enhanced comfort, stability and effectiveness
  • Features a round 11" (27.9 cm) green ABS plastic receptor, aluminum wall bracket, and tailpiece and trap
  • Includes a mesh in-line strainer to collect line debris, and ball valve with stainless steel ball and stem for durability
  • Supply: 1/2" NPT. Waste: 1- 1/2" NPT
  • ANSI/ISEA Z358.1 tempering compliance options

Certified by CSA to meet the ANSI/ISEA Z358.1 Standard for Emergency Eyewash and Shower Equipment. Due to technology advancements these (two models) are now the same.

Specification
  • Model 7260BT-7270BT wall mounted eye/face wash shall include a green ABS plastic 11" (27.9 cm) bowl, an AXION® MSR eye/face wash head shall feature inverted directional laminar flow which achieves Zero Vertical Velocity™ supplied by an integral 3.7 gpm flow control, chrome-plated brass stay-open ball valve equipped with stainless steel ball and stem, tail piece and trap, and chrome-plated brass in-line 50 x 50 mesh water strainer. Unit shall also include cast-aluminum chromate protected wall bracket, yellow plastic pop-off dust cover for eyewash head, drain trap and tailpiece, universal sign, 1/2" NPT inlet, and 1-1/2" NPT waste.

Technical specification
  • Unique ref.7260bt-7270bt-axion-msr-wall-mount-eye-face-wash
  • Product familyEmergency Equipment
  • Product groupHand Wash Sink - Eye and Face Wash Combo
  • TypeObject (single object)
  • Date of publishing2026-06-23
  • Edition number1
Classification
  • BIMobject CategorySanitary - Other Sanitary
  • Uniclass 2015 CodePr_40_20_87_28
  • Uniclass 2015 DescriptionEye wash fountains
  • CSI MasterFormat 2014 Code22 45 16
  • CSI MasterFormat 2014 TitleEyewash Equipment
  • OmniClass Number23-29 37 13
  • OmniClass TitleEmergency Eye Wash Stations

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit