Publish your products
Model 1001.8P, ADA Vandal-Resistant Chilled Drinking Fountain and Bottle Filler

Model 1001.8P, ADA Vandal-Resistant Chilled Drinking Fountain and Bottle Filler

Model 1001.8P ADA vandal-resistant electric water cooler and bottle filler provides 8 gph (30.3 L) chilled water performance in an engineered stainless steel skin. This wall-mounted swirl bowl designed fountain and bottle filler offers the only all stainless-steel valve body that is machined out of solid bar stock, is fully serviceable through the front of the push button assembly offering access to the water control cartridge and integral water supply strainer, and has front access to the water stream height adjustment for easy maintenance without having to remove the valve. Outfitted with such protective features as vandal-resistant bubbler head, waste strainer, and bottom plate, this electric water cooler is quick to discourage vandals.

  • Optional 3000 gallon water filter available (model 6480)
  • Only stainless steel valve body that is machined out of solid bar stock
  • 18-gauge Type 304 Stainless Steel bowl assembly mounted on a 14-gauge Type 304 Stainless Steel wall bracket
  • Vandal resistant components include the bubbler, bowl, buttons, drain and bottom plates
  • 100% lead-free waterways
  • 1 gpm (3.78 L) bottle filler laminar flow
  • Grille slots are designed to eliminate sharp edges and are backed with a foam filter to protect the fan motor and high displacement compressor from debris
  • Maintenance is made easy with front access to valve adjustment and cartridge replacement
  • Designed to run at a low energy usage, this water cooler is assured to have a long-lasting life
  • Laminar flow prevents splashing, keeping the drinking area contained and clean
  • Beautiful satin finish resists stains and corrosion

Model meets all current Federal Regulations for the disabled including those in the Americans with Disabilities Act. Haws manufactures drinking fountains, faucets and electric water coolers to be lead-free by all known definitions including NSF/ANSI/CAN 61- Section 9, NSF/ANSI/CAN 372, California Proposition 65, and the Federal Safe Drinking Water Act. Product is compliant to California Health and Safety Code 116875 (AB 1953-2006), and 116876 (AB 100) "NSF/ANSI/CAN 61: Q ≤ 1". Note: Electric water coolers are not recommended or designed for outdoor applications or enclosed pool areas (chlorine). These conditions may void warranty. Product Includes:

  • 1001.8: Chilled Single Drinking Fountain
  • 1920: Bottle Filler
  • HCR8: Remote Chiller
  • BP15: Back Panel
  • 6700: Mounting Plate
  • MTGFR.SM: Mounting Frame

Prop 65 Warning. For California Residents Warning: This product contains a chemical known to the State of California to cause cancer and/or birth defects or other reproductive harm. Please click here for more information.

Specification
  • Model 1001.8P wall mounted ADA vandal-resistant drinking fountain and bottle filler shall include an 18 gauge Type 304 Stainless Steel satin finish basin with integral swirl design, 14 gauge Type 304 Stainless steel wall bracket and bottle filler bracket, in-wall 3/16" thick steel mounting plate for the bottle filler, 16 gauge galvanized steel in-wall mounting frame with welded-in heavy-duty 10 gauge mounting plate, 100% lead-free waterways, vandal-resistant push-button operated stainless steel valves with front-accessible cartridge and flow adjustment, polished chrome-plated brass vandal-resistant bubbler head with integral laminar anti-squirt flow, 1 gpm (3.78 L) laminar flow bottle filler, chrome plated brass vandal-resistant waste strainer, vandal-resistant bottom plates, and 1-1/4" (3.2 cm) O.D. waste pipe. (P-trap and stop require rear access). CSA certified and ADA accessible, ANSI/NSF 61, Section 9, lead free. The refrigeration system is hermetically sealed and delivers a minimum of 8 gph (30.3 L) of water at 50° F (10° C) cooled from 80° F (26.7° C) inlet water at 90° F (32.2° C) ambient. 115 Volts, 60Hz, rated watts: 370, full load amps: 5. Haws electric water coolers comply with ARI Standard 1010 and ANSI A117.1, and are listed by Underwriter Laboratories to U.S. and Canadian standards. FOR INDOOR USE ONLY

    Touchless sensor upgrades available—call Customer Service at (888) 640-4297:
    First sensor +$331, each additional sensor +$107

Technical specification
  • Unique ref.h10018-1920
  • Product familyDrinking Fountains/Coolers
  • Product groupWall Mounted Drinking Fountains
  • TypeObject (single object)
  • Date of publishing2024-04-10
  • Edition number1
Classification
  • BIMobject CategorySanitary - Drinking fountains

Region availability

North America
Canada
United States