Publish your products
Model 1011MSHO – Wall Mount ADA Touchless/Push Button Fountain w/Mounting System
Archived

Model 1011MSHO – Wall Mount ADA Touchless/Push Button Fountain w/Mounting System

Model 1011MSHO, Hi-Lo ADA, vandal-resistant wall mounted, combination touchless/push button fountain with access panel and in-wall mounting system. FOR INDOOR USE ONLY

The Haws 1011MSHO ADA Hi-Lo vandal-resistant stainless-steel drinking fountain with mounting system incorporates a sensor operated stainless steel solenoid valve controlled by a transformer for hands-free operation on one side, and offers the ‘only’ all stainless-steel valve body that is machined out of solid bar stock on the other. It is fully serviceable through the front of the push button assembly offering access to the water control cartridge and integral water supply strainer, and has front access to the water stream height adjustment for easy maintenance without having to remove the valve.

  • Touchless operation on one side for safety and peace of mind
  • Vandal resistant components include the bubblers, bowls, button, drains and bottom plates
  • 30-second obstruction time-out to reduce tampering of sensor
  • 18 gauge Type 304 Stainless Steel bowl assemblies mounted on 14 gauge Type 304 Stainless Steel wall brackets
  • Front access plate allows for front access of P-trap and stop
  • 100% lead-free waterways
  • Polished chrome-plated brass bubbler heads with integral laminar anti-squirt flow eliminate water splash
  • Easy maintenance with front access to push button valve adjustment and cartridge replacement
  • Beautiful satin finish resists stains and corrosion
  • "Hi-Lo" design allows for twice the users as regular fountains and suits the needs for various user heights

Model meets all current Federal Regulations for the disabled including those in the Americans with Disabilities Act. Haws manufactures drinking fountains, faucets and electric water coolers to be lead-free by all known definitions including NSF/ANSI/CAN 61- Section 9, NSF/ANSI/CAN 372, California Proposition 65, and the Federal Safe Drinking Water Act. Product is compliant to California Health and Safety Code 116875 (AB 1953-2006), and 116876 (AB 100) "NSF/ANSI/CAN 61: Q ≤ 1".

Prop 65 Warning. For California Residents Warning: This product contains a chemical known to the State of California to cause cancer and/or birth defects or other reproductive harm.

Specification
  • Model 1011MSHO Hi-Lo ADA vandal-resistant wall mounted combination motion activated/push button drinking fountain with mounting system shall include dual 18 gauge Type 304 Stainless Steel satin finish basins with integral swirl design, 14 gauge Type 304 Stainless Steel wall brackets, stainless steel satin finish back and access panels allowing for front access of P-trap and stop, in-wall mounting frame, 100% lead-free waterways, sensor operated solenoid valve with 30-second obstruction time-out on one side, and push-button operated stainless steel valve with front-accessible cartridge and flow adjustment on the other, polished chrome-plated brass vandal-resistant bubbler heads with integral laminar anti-squirt flow, chrome-plated brass vandal-resistant waste strainers, vandal-resistant bottom plates, high and low fountain mounting levels, and 1-1/4" O.D. (3.2 cm) waste pipes.  REQUIRES MODEL MTGFR.DF2 PRICED SEPARATELY.

Technical specification
  • Unique ref.haws-1011msho
  • Product familyDrinking Fountains/Coolers
  • Product groupWall Mounted Drinking Fountains
  • TypeObject (single object)
  • Date of publishing2020-11-05
  • Edition number1
  • Height (inches)15
  • Width (inches)30
  • Depth (inches)19
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)47
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_87_24
  • Uniclass 2015 DescriptionDrinking fountains
  • CSI MasterFormat 2014 Code22 47 13
  • CSI MasterFormat 2014 TitleDrinking Fountains
  • OmniClass Number23-31 31 00
  • OmniClass TitleDrinking Fountains
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit