Model 1117LNHO2-1920HO, Wall Mount ADA Touchless Dual Fountain and Bottle Filler

Wall Mount ADA Touchless Dual Fountain and Bottle Filler

The Haws 1117LNHO2-1920HO ADA Hi-Lo stainless steel drinking fountain incorporates sensor operated stainless steel solenoid valves controlled by a transformer for hands-free operation. A pressure regulator is used to adjust the bubbler flow according to incoming water pressures.

  • Touchless operation for safety and peace of mind
  • 30-second obstruction time-out to reduce tampering of sensor
  • 100% lead free waterways
  • 1 gpm (3.78 L) bottle filler laminar flow
  • Easy maintenance with front access to valve adjustment and cartridge replacement
  • Beautiful satin finish resists stains and corrosion
  • 14 gauge Type 304 Stainless Steel design provides a well-constructed sturdy fountain
  • Soft rounded corners prevent from mishaps and other accidents that may occur once the fountain is installed
  • One-piece stamped bowls with low-profile basin make for an aesthetically pleasing and durable design

Model meets all current Federal Regulations for the disabled including those in the Americans with Disabilities Act and Child ADA. Haws manufactures drinking fountains and electric water coolers to be lead-free by all known definitions including NSF/ANSI Standard 61, Section 9, California Proposition 65, and the Federal Safe Drinking Water Act. Product is compliant to California Health and Safety Code 116875 (AB 1953-2006).

Prop 65 Warning. For California Residents Warning: This product contains a chemical known to the State of California to cause cancer and/or birth defects or other reproductive harm.

Certifications

  • CSA Certified
  • ADA Compliant
SpecificationView more product details
Technical specificationView more product details
LinksView more product details
RelatedView more product details
ClassificationView more product details

Region availability

North America
Canada
United States