Model 1501HO2, ADA Enameled Iron Wall Mount Touchless Fountain

ADA Enameled Iron Wall Mount Touchless Fountain

The Haws 1501HO2 ADA Hi-Lo drinking fountain incorporates sensor operated stainless steel solenoid valves controlled by a transformer for hands-free operation. A pressure regulator is used to adjust the bubbler flow according to incoming water pressures. Equipped with vandal resistant components, this fountain is not easily disrupted, quickly discouraging vandals.

  • Touchless operation for safety and peace of mind
  • 30-second obstruction time-out to reduce tampering of sensor
  • 100% lead-free waterways
  • Gleaming white enameled iron construction provides this fountain with a bullet proof durability hidden beneath its elegant appeal
  • Polished chrome-plated brass vandal-resistant bubbler head
  • Soft rounded corners prevent mishaps and other accidents that may occur once the fountain is installed
  • "Hi-Lo" design allows for twice the users as regular fountains and suits the needs for various user heights
  • Matching back panel further establishes the fountains elegant appeal and provides a better base for sturdier fountains
  • Model meets all current Federal Regulations for the disabled including those in the Americans with Disabilities Act. Haws manufactures drinking fountains and electric water coolers to be lead-free by all known definitions including NSF/ANSI Standard 61, Section 9, California Proposition 65, and the Federal Safe Drinking Water Act. Product is compliant to California Health and Safety Code 116875 (AB 1953-2006).
  • Note: Enameled iron bowls are shipped without the hardware mounted. Hardware to be mounted by installer.

Prop 65 Warning. For California Residents Warning: This product contains a chemical known to the State of California to cause cancer and/or birth defects or other reproductive harm.

Certifications

  • CSA Certified
  • ADA Compliant
SpecificationView more product details
Technical specificationView more product details
LinksView more product details
RelatedView more product details
ClassificationView more product details

Region availability

North America
Canada
United States