Publish your products
Model 1900, Bottle Filler Stand-Alone Station, or Mounted Above Most Haws Drinking Fountains

Model 1900, Bottle Filler Stand-Alone Station, or Mounted Above Most Haws Drinking Fountains

Model 1900 bottle filler, stand-alone station or mounted above most Haws drinking fountains, along with most competitors' fountains and water coolers.

Model 1900 bottle filler uses a patented stainless steel push-button valve assembly allowing for front access stream adjustment as well as cartridge and strainer access. This wall mounted bottle filler offers the 'only' all stainless-steel valve body that is machined out of solid bar stock, is fully serviceable through the front of the push button assembly offering access to the water control cartridge and integral water supply strainer, and has front access to the water stream height adjustment for easy maintenance without having to remove the valve. The 1900 can be a stand-alone station, or mounted above most Haws drinking fountains along with most competitors' fountains and water coolers.

  • Reversible drain tray can be turned inwards for in-wall waste hook-up
  • 100% lead-free waterways
  • Aesthetically pleasing medium grey ABS plastic construction
  • Separate mounting frame allows for quick and easy installation
  • Maintenance is made easy with front access to valve adjustment and cartridge replacement
  • Large bottle filling area accommodates various size containers

Model meets all current Federal Regulations for the disabled including those in the Americans with Disabilities Act. Haws manufactures drinking fountains and electric water coolers to be lead-free by all known definitions including NSF/ANSI Standard 61, Section 9, California Proposition 65, and the Federal Safe Drinking Water Act. Product is compliant to California Health and Safety Code 116875 (AB 1953-2006), and 116876 (AB 100) "NSF/ANSI/CAN 61: Q ≤ 1".


Buy America Act Information

The vast majority of Haws products qualify under the terms of the act. However, since different purchases often require subtly different responses, Haws recommends that the specific document requesting certification be sent to customer service for a specific answer.

Specification
  • Model 1900 wall mounted bottle filler shall include 100% lead-free waterways, push-button operated stainless steel valve with front-accessible cartridge and flow adjustment, patent pending reversible waste attachment for over-fountain or in-wall waste drain, medium grey ABS plastic construction, and easy to use mounting frame with easy to follow mounting instructions.

Technical specification
  • Unique ref.haws-1900
  • Product familyDrinking Fountains/Coolers
  • Product groupWater Bottle Filler
  • TypeObject (single object)
  • Date of publishing2014-07-31
  • Edition number1
  • Height (inches)16
  • Width (inches)8
  • Depth (inches)8
Related
  • Material mainPlastic
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)5
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_87_24
  • Uniclass 2015 DescriptionDrinking fountains
  • CSI MasterFormat 2014 Code41 41 19.19
  • CSI MasterFormat 2014 TitleBottle Fillers
  • OmniClass Number23-31 31 00
  • OmniClass TitleDrinking Fountains

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit