Publish your products
Model 1920, Bottle Filler Stand-Alone Station or Mounted Above Haws Drinking Fountain

Model 1920, Bottle Filler Stand-Alone Station or Mounted Above Haws Drinking Fountain


Model 1920 satin stainless steel vandal-resistant bottle filler uses a patented stainless steel push-button valve assembly allowing for front access stream adjustment as well as cartridge and strainer access. This wall mounted bottle filler offers the 'only' all stainless-steel valve body that is machined out of solid bar stock, is fully serviceable through the front of the push button assembly offering access to the water control cartridge and integral water supply strainer, and has front access to the water stream height adjustment for easy maintenance without having to remove the valve. It can be a stand-alone station, or mounted above the Haws 1001, 1011, 1107L, 1109, 1117L and 1119 series drinking fountains.

  • 100% lead-free waterways
  • Vandal resistant components include the button and bottom plate
  • Satin stainless steel finish
  • 1 gpm (3.78 L) Laminar flow
  • Maintenance is made easy with front access to valve adjustment and cartridge replacement
  • This product requires a mounting plate; either the 6700 in-wall or the 6700R on-wall support plate. 

Haws manufactures drinking fountains, faucets and electric water coolers to be lead-free by all known definitions including NSF/ANSI/CAN 61- Section 9, NSF/ANSI/CAN 372, California Proposition 65, and the Federal Safe Drinking Water Act. Product is compliant to California Health and Safety Code 116875 (AB 1953-2006), and 116876 (AB 100) "NSF/ANSI/CAN 61: Q ≤ 1".

Specification
  • Model 1920 wall mounted vandal-resistant bottle filler shall include 100% lead-free waterways, satin stainless steel construction, 1 gpm (3.78 L) laminar flow, vandal-resistant push-button operated stainless steel valve with front-accessible cartridge and flow adjustment, and vandal-resistant bottom plate. It can be used as a stand-alone station or mounted above the Haws 1001, 1011, 1107L, 1109, 1117L, and 1119 series drinking fountains. In extreme environments related to heat and cold, product(s) must be protected from damage/exposure due to these extreme conditions. This product requires a mounting plate; either the 6700 in-wall or the 6700R on-wall support plate. (See options below)

Technical specification
  • Unique ref.haws-1920
  • Product familyDrinking Fountains/Coolers
  • Product groupWater Bottle Filler
  • TypeObject (single object)
  • Date of publishing2017-01-20
  • Edition number1
  • Height (inches)3
  • Width (inches)5
  • Depth (inches)7
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)7
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_87_24
  • Uniclass 2015 DescriptionDrinking fountains
  • CSI MasterFormat 2014 Code41 41 19.19
  • CSI MasterFormat 2014 TitleBottle Fillers
  • OmniClass Number23-31 31 00
  • OmniClass TitleDrinking Fountains

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit