Publish your products
Model 1920FR, Vandal-Resistant Outdoor Freeze-Resistant Bottle Filler
Model 1920FR, Vandal-Resistant Outdoor Freeze-Resistant Bottle Filler
Model 1920FR, Vandal-Resistant Outdoor Freeze-Resistant Bottle Filler

    Model 1920FR, Vandal-Resistant Outdoor Freeze-Resistant Bottle Filler


    Model 1920FR vandal-resistant wall mounted freeze-resistant bottle filler uses a fully engineered pneumatic operated freeze-resistant valve assembly for continual use during winter months. It shall include stainless steel construction, a polished chrome-plated brass push-button which operates a pneumatic valve installed on the inside wall where room temperatures do not drop below 50° F (10° C), and self-draining water lines which protect the unit from freezing.

    • Satin stainless steel finish
    • Vandal resistant components include the button and bottom plate
    • Available steel wall mounting plate recommended
    • .75 gpm (2.8 L) Laminar flow
    • This product requires a mounting plate; either the 6700 in-wall or the 6700R on-wall support plate. 

    Haws manufactures drinking fountains, faucets and electric water coolers to be lead-free by all known definitions including NSF/ANSI/CAN 61- Section 9, NSF/ANSI/CAN 372, California Proposition 65, and the Federal Safe Drinking Water Act. Product is compliant to California Health and Safety Code 116875 (AB 1953-2006), and 116876 (AB 100) "NSF/ANSI/CAN 61: Q ≤ 1".

    Prop 65 Warning. For California Residents Warning: This product contains a chemical known to the State of California to cause cancer and/or birth defects or other reproductive harm. 

    Certifications

    • NSF/ANSI/CAN 61-2020 with Q ≤ 1
    • CSA Certified
    Specification
    • Model 1920FR vandal-resistant wall mounted freeze-resistant bottle filler can be a stand-alone wall mounted station, or mounted over the 1109FR and 1119FR series fountains. It shall include stainless steel construction, a polished chrome-plated brass vandal-resistant push-button operated by a pneumatic valve installed on the inside wall where room temperatures do not drop below 50° F (10° C), vandal-resistant bottom plate, and self-draining water lines which protect the unit from freezing. In extreme environments related to heat and cold, product(s) must be protected from damage/exposure due to these extreme conditions. This product requires a mounting plate; either the Haws model 6700 in-wall or the 6700R on-wall support plate.   REQUIRES MODELS 1920FR & 6521FR PURCHASED SEPARATELY.

    Technical specification
    • Unique ref.haws-1920fr-bottle-filler
    • Product familyDrinking Fountains/Coolers
    • Product groupWater Bottle Filler
    • TypeObject (single object)
    • Date of publishing2024-04-10
    • Edition number1
    Related
    • Material mainStainless steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Taps & Mixers
    • IFC classificationSanitary Terminal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_24
    • Uniclass 2015 DescriptionDrinking fountains
    • CSI MasterFormat 2014 Code41 41 19.19
    • CSI MasterFormat 2014 TitleBottle Fillers
    • OmniClass Number23-31 31 00
    • OmniClass TitleDrinking Fountains
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit