Publish your products
Model 1920HO, Wall Mount Touchless Bottle Filler

Model 1920HO, Wall Mount Touchless Bottle Filler


Model 1920HO touchless vandal-resistant satin stainless-steel bottle filler uses a sensor operated stainless steel solenoid valve controlled by a transformer for hands-free operation. A pressure regulator is used to adjust the flow according to incoming water pressures. It can be a stand-alone station, or mounted above the Haws 1001, 1011, 1107L, 1109, 1117L and 1119 series drinking fountains.

  • Touchless operation for safety and peace of mind
  • Vandal resistant components include the sensor casing and bottom plate
  • 100% lead-free waterways
  • Satin stainless steel finish
  • Available steel wall mounting plate recommended
  • 1 gpm (3.78 L) Laminar flow
  • This product requires a mounting plate; either the 6700 in-wall or the 6700R on-wall support plate. (See options below)

Haws manufactures drinking fountains, faucets and electric water coolers to be lead-free by all known definitions including NSF/ANSI/CAN 61- Section 9, NSF/ANSI/CAN 372, California Proposition 65, and the Federal Safe Drinking Water Act. Product is compliant to California Health and Safety Code 116875 (AB 1953-2006), and 116876 (AB 100) "NSF/ANSI/CAN 61: Q ≤ 1".


Prop 65 Warning. For California Residents Warning: This product contains a chemical known to the State of California to cause cancer and/or birth defects or other reproductive harm.

Specification
  • Model 1920HO motion-activated wall mounted vandal-resistant bottle filler shall include 100% lead-free waterways, satin stainless-steel construction, vandal-resistant sensor operated stainless steel solenoid valve controlled by a transformer, vandal-resistant bottom plate and 1 gpm (3.78 L) laminar flow. It can be used as a stand-alone station or mounted above the Haws® 1001, 1011, 1107L, 1109, 1117L, and 1119 series drinking fountains. This product requires a mounting plate; either the 6700 in-wall or the 6700R on-wall support plate.    FOR INDOOR USE ONLY

Technical specification
  • Unique ref.haws-1920HO
  • Product familyDrinking Fountains/Coolers
  • Product groupWater Bottle Filler
  • TypeObject (single object)
  • Date of publishing2020-11-05
  • Edition number1
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Taps & Mixers
  • IFC classificationSanitary Terminal
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_87_24
  • Uniclass 2015 DescriptionDrinking fountains
  • CSI MasterFormat 2014 Code41 41 19.19
  • CSI MasterFormat 2014 TitleBottle Fillers
  • OmniClass Number23-31 31 00
  • OmniClass TitleDrinking Fountains

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit