Publish your products
Haws 2000HSA.8 RIVIVE Hydration Station Chilled Recessed Bottle Filler with Mounting Frame, Refrigerated

Haws 2000HSA.8 RIVIVE Hydration Station Chilled Recessed Bottle Filler with Mounting Frame, Refrigerated

The model 2000HSA.8 vandal-resistant, Architectural, chilled, motion-activated bottle filling station is a touch-free, hygienic, water dispenser with architectural appeal that allows users to enjoy the benefits of fresh, filtered water with none of the drawbacks of bottled water. Recessed, in-wall-mounted design allows the bottle filling station to be placed securely in multiple locations without taking up excess space, and is practical for permanent, high-traffic applications such as schools, office buildings, fitness centers, and manufacturing facilities.

  • Tested and certified by CSA against NSF/ANSI/CAN 61, Section 9, NSF/ANSI/CAN 372, CSA Standard B483.1 and California Health and Safety Code 116875 (AB 1953-2006)
  • All stainless-steel front panels and bottle filler alcove
  • Sensor features a 20-second timeout function which prevents unwanted use
  • Auto purge feature automatically cycles once every 24 hours to assure a fresh water supply as well as trap integrity
  • State-of-the-art integral water filtration system assures fresh, filtered water
  • 3000 gallon (11356 L) capacity, with filter replacement indicator light to notify when replacement is necessary, model 6428
  • Smart energy savings feature powers down refrigeration system after 2 hours of non-use and will automatically start again when used
  • Front access for changing smart filter which incorporates easy set, change and monitor reset programming
  • Laminar flow prevents splashing, keeping the drinking area contained and clean
  • Large LED lit 12" bottle opening with quick 1.1 gpm fill rate, and bottle counter showing number of bottles saved
  • Field-configurable as either filtered or non-filtered
  • Intended for indoor use only

Model meets all current Federal Regulations for the disabled including those in the Americans with Disabilities Act. Haws manufactures drinking fountains, faucets and electric water coolers to be lead-free by all known definitions including NSF/ANSI/CAN 61- Section 9, NSF/ANSI/CAN 372, California Proposition 65, and the Federal Safe Drinking Water Act. Product is compliant to California Health and Safety Code 116875 (AB 1953-2006), and 116876 (AB 100) "NSF/ANSI/CAN 61: Q ≤ 1". Note: Electric water coolers are not recommended or designed for outdoor applications or enclosed pool areas (chlorine). These conditions may void warranty.

Specification
  • Model 2000HSA.8 RIVIVE™ Hydration Station™ motion-activated bottle filling station with architectural roots is recessed wall-mount wheel chair accessible, constructed of heavy duty, Type 304 Stainless Steel with a satin finish, and stainless steel satin finish back panel and louvered intrusion-proof grill. Bottle filler includes a 3000 gallon (11356 L) capacity, Electronic Lifecycle Control filter cartridge, with filter replacement indicator light, LED lighted 12" sensor operated bottle opening with quick 1.1 gpm fill rate and laminar flow with front access for changing filter, smart energy savings feature powers down refrigeration system after 2 hours of non-use, auto purge feature automatically cycles water once every 24 hours, display menu which shows sensor range adjustment, factory reset, software/firmware version readout and error readout, along with bottle counter showing number of bottles saved, and vandal-resistant sensor resists scratching and water droplet fowling. The mounting frame is of heavy gauge, galvanized steel. Provides enough access room for water stop, electrical junction box, filter and drain connections. Field-configurable as either filtered or non-filtered. The refrigeration system is hermetically sealed and delivers a minimum of 8 gph (30.3 L) of water at 50° F (10° C) cooled from 80° F (26.7° C) inlet water at 90° F (32.2° C) ambient. 115 Volts, 60Hz, rated watts: 370, full load amps: 5

Technical specification
  • Unique ref.Haws-2000HSA-8
  • Product familyRIVIVE | Drinking Fountains and Bottle Filling Stations
  • Product groupBottle Filling Station Only
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Drinking fountains
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_87_24
  • Uniclass 2015 DescriptionDrinking fountains
  • CSI MasterFormat 2014 Code22 47 13
  • CSI MasterFormat 2014 TitleDrinking Fountains
  • OmniClass Number23-31 31 00
  • OmniClass TitleDrinking Fountains

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit