Publish your products
Model 3611FR, Modular Outdoor Freeze Resistant Bottle Filler and Drinking Fountain
Model 3611FR, Modular Outdoor Freeze Resistant Bottle Filler and Drinking Fountain
Model 3611FR, Modular Outdoor Freeze Resistant Bottle Filler and Drinking Fountain

    Model 3611FR, Modular Outdoor Freeze Resistant Bottle Filler and Drinking Fountain

    The Haws 3611FR heavy-duty vandal-resistant outdoor freeze-resistant ADA stainless-steel pedestal bottle filler and drinking fountain can be configured in multiple variations before or after installation. This model is standard with one drinking fountain and one bottle filler, with the option of adding/changing a drinking fountain, bottle filler, dog bowl and/or hose bib at any time. Water delivery is provided by a fully engineered pneumatic valve assembly that is one of the best in freeze-resistant technologies, and provides year-round operation. Equipped with vandal resistant components for long lasting durability.

    • Interchangeable fountain and bottle filler arms help this unit to meet the changing needs of its environment
    • Vandal resistant components include the bubbler, bottle filler nozzle, buttons, drain and access plates
    • ADA compliant standing adult height, wheel chair, and child wheel chair arm positions to accommodate all users
    • Large-opening bottle filler provides 1 gallon per minute flow
    • Heavy-duty fabricated stainless steel with matte silver powder-coated finish
    • Bowl and bubbler head can be rotated for location needs
    • Custom color options available
    • 100% lead-free waterways
    • Consult with the local authority having jurisdiction before installation in order to determine if any additional regulations or requirements may apply

    Model meets all current Federal Regulations for the disabled including those in the Americans with Disabilities Act. Haws manufactures drinking fountains, faucets and electric water coolers to be lead-free by all known definitions including NSF/ANSI/CAN 61- Section 9, NSF/ANSI/CAN 372, California Proposition 65, and the Federal Safe Drinking Water Act. Product is compliant to California Health and Safety Code 116875 Model meets all current Federal Regulations for the disabled including those in the Americans with Disabilities Act. Haws manufactures drinking fountains, faucets and electric water coolers to be lead-free by all known definitions including NSF/ANSI/CAN 61- Section 9, NSF/ANSI/CAN 372, California Proposition 65, and the Federal Safe Drinking Water Act. Product is compliant to California Health and Safety Code 116875 (AB 1953-2006), and 116876 (AB 100) "NSF/ANSI/CAN 61: Q ≤ 1".

    Specification
    • Model 3611FR ADA vandal-resistant outdoor, freeze-resistant pedestal bottle filler and drinking fountain shall include a stainless-steel pedestal with matte silver powder-coating, one bottle filling station and one drinking fountain, fully engineered pneumatic valve assembly, large-opening bottle filler with quick-fill 1 gpm flow rate, polished chrome-plated brass vandal-resistant shielded bubbler head, 100% lead-free waterways, polished chrome-plated vandal-resistant waste strainer with top-down clean-out access on fountain, vandal-resistant access plates, integral mounting feet, and 1-1/2" slip waste. In extreme environments related to heat and cold, product(s) must be protected from damage/exposure due to these extreme conditions.   REQUIRES MODELS 3611FR & 6518.2FR PURCHASED SEPARATELY.

    Technical specification
    • Unique ref.haws-3611fr
    • Product familyDrinking Fountains/Coolers
    • Product groupPedestal Mounted Drinking Fountains
    • TypeObject (single object)
    • Date of publishing2018-05-01
    • Edition number1
    • Height (inches)62.5
    • Width (inches)28
    • Depth (inches)10
    Related
    • Material mainMetal
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategorySanitary - Drinking fountains
    • IFC classificationSanitary Terminal
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_24
    • Uniclass 2015 DescriptionDrinking fountains
    • CSI MasterFormat 2014 Code22 47 13
    • CSI MasterFormat 2014 TitleDrinking Fountains
    • OmniClass Number23-31 31 00
    • OmniClass TitleDrinking Fountains
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit