Publish your products
Model 7610, Eye/Face Wash with AXION® MSR Eye/Face Wash Head

Model 7610, Eye/Face Wash with AXION® MSR Eye/Face Wash Head

Model 7610, barrier-free, single action swing-down eye/face wash with AXION® MSR eye/face wash head.

The Haws 7610 ADA accessible wall or deck mount pull down eye/face wash features the medically acclaimed AXION MSR eye/face wash head assembly (patent pending). This revolutionary inverted flow design is the only product on the market that provides a Medically Superior Response consistent with all EMT, emergency room and doctors' office protocols by sweeping contaminants away from the vulnerable nasal cavity. Traditional eyewashes irrigate from the outside edge of the eye back toward the nose, where contaminants can then be flushed into the nasal cavity through the lacrimal punctum, nature's ocular cavity drain.

  • Unit can be deck or wall mounted with easy change-over instructions
  • Extended-length pull down arms are designed to accommodate wheelchair access
  • Eye/face wash streams provide Zero Vertical Velocity™ stream engineering with even laminar flow for enhanced comfort, stability and effectiveness
  • Dust cover allows for the 7610 to stay protected from debris when not in use
  • Activation and deactivation occur at a 30 degree angle from horizontal limiting splash of water onto counter or wall
  • Rear mount design allows the sink to remain open to other uses
  • For sinks this model will not fit over, the 13 inch drop-down length of the Haws model 7610S fits nicely into most standard sinks.

Certified by CSA to meet the ANSI/ISEA Z358.1 Standard for Emergency Eyewash and Shower Equipment.

Buy America Act Information

The vast majority of Haws products qualify under the terms of the act. However, since different purchases often require subtly different responses, Haws recommends that the specific document requesting certification be sent to customer service for a specific answer.

Specification
  • Model 7610 ADA accessible sink/counter top or wall mount eye/face wash with AXION® MSR eye/face wash head with inverted directional laminar flow for Zero Vertical Velocity™ supplied by an integral 4.2 gpm flow control. For sinks this model will not fit over, the 13 inch drop-down length of the Haws model 7610S fits nicely into most standard sinks. Also included; polished chrome brass single action pull-down valve body, wheelchair accessibility, universal sign, and 1/2" O.D. (1.3 cm) slip joint inlet.

Technical specification
  • Unique ref.haws-7610
  • Product familyEye Wash Stations
  • Product groupEmergency Equipment - Showers & Eyewashes - Barrier Free Emergency Equipment
  • TypeObject (single object)
  • Date of publishing2014-03-24
  • Edition number1
  • Height (inches)17
  • Width (inches)8
  • Depth (inches)4
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)7
Classification
  • BIMobject CategorySanitary - Other Sanitary
  • IFC classificationSanitary Terminal
  • ETIM CodeEC011317
  • ETIM NameWash fountain
  • UNSPSC nameSafety wash units
  • UNSPSC code46182402
  • Uniclass 2015 CodeSs_40_15_75_96
  • Uniclass 2015 DescriptionWash fountain systems
  • CSI MasterFormat 2014 Code22 45 26
  • CSI MasterFormat 2014 TitleEye/Face Wash Equipment
  • OmniClass Number23-29 37 13 15
  • OmniClass TitleCombination Emergency Eye Wash Stations
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit