Publish your products
Model 7610S, Single Action Swing-Down Eye/Face Wash with AXION® MSR Eye/Face Wash Head

Model 7610S, Single Action Swing-Down Eye/Face Wash with AXION® MSR Eye/Face Wash Head

Model 7610S, single action swing-down eye/face wash with AXION® MSR eye/face wash head.

The Haws 7610S ADA accessible wall or deck mount pull down eye/face wash features the medically acclaimed AXION MSR eye/face wash head assembly (patent pending). This revolutionary inverted flow design is the only product on the market that provides a Medically Superior Response consistent with all EMT, emergency room and doctors' office protocols by sweeping contaminants away from the vulnerable nasal cavity. Traditional eyewashes irrigate from the outside edge of the eye back toward the nose, where contaminants can then be flushed into the nasal cavity through the lacrimal punctum, nature's ocular cavity drain.

  • Unit can be deck or wall mounted with easy change-over instructions
  • Eye/face wash streams provide Zero Vertical Velocity™ stream engineering with even laminar flow for enhanced comfort, stability and effectiveness
  • Dust cover allows for the 7610S to stay protected from debris when not in use
  • Wheelchair accessible when properly installed
  • Activation and deactivation occur at a 30-degree angle from horizontal limiting splash of water onto counter or wall
  • Rear mount design allows the sink to remain open to other uses

Certified by CSA to meet the ANSI ANSI/ISEA Z358.1 Standard for Emergency Eyewash and Shower Equipment.


Specification
  • Model 7610S ADA accessible sink/counter top or wall mount eye/face wash shall include the AXION® MSR eye/face wash head with inverted directional laminar flow for Zero Vertical Velocity™ supplied by an integral 4.2 gpm flow control. The 13 inch drop-down length of the Axion head assembly fits nicely into most standard sinks. For wheel-chair accessibility, the Haws model 7610 with a 16-1/2 inch length reach is available. Also included; polished chrome brass single action pull-down valve body, universal sign, and 1/2" O.D. (1.3 cm) slip joint inlet.

Technical specification
  • Unique ref.haws-7610S
  • Product familyEye Wash Stations
  • Product groupEmergency Equipment - Eye & Face Washes
  • TypeObject (single object)
  • Date of publishing2024-04-10
  • Edition number1
  • Height (inches)13.5
  • Width (inches)8
  • Depth (inches)3
Related
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)7
Classification
  • BIMobject CategorySanitary - Other Sanitary

Region availability

North America
Canada
United States