Publish your products
Model 8122, Horizontal /Vertical Drench Shower with AXION® MSR ABS Showerhead

Model 8122, Horizontal /Vertical Drench Shower with AXION® MSR ABS Showerhead

Model 8122, horizontal or vertical drench shower with AXION® MSR ABS plastic showerhead.

Haws model 8122 AXION MSR drench shower (patent pending) offers a new hydrodynamic shower design that minimizes the strong physical pressure that drives the water to the outer rim of normal showerheads, making the distribution equal across the entire footprint of the flow. Better use of the water flowing through the shower makes it more effective while providing a more comfortable environment by breaking the streams of water into smaller individual droplets.

  • A great addition to potentially unsafe environments where the body may be exposed to corrosive materials
  • AXION MSR ABS plastic drench showerhead with flow control delivers dispersed flow for uniform drenching
  • Reduced installation time due to pre-built valve assembly and unit's ability to mount horizontally or vertically from any wall or ceiling
  • Solid construction from Schedule 40 hot-dipped galvanized steel make for a durable long lasting product

Certified by CSA to meet the ANSI/ISEA Z358.1 Standard for Emergency Eyewash and Shower Equipment.
 
Buy America Act Information

The vast majority of Haws products qualify under the terms of the act. However, since different purchases often require subtly different responses, Haws recommends that the specific document requesting certification be sent to customer service for a specific answer.

Specification
  • Model 8122 drench shower for horizontal or vertical installation shall include the AXION® MSR hydrodynamic designed ABS plastic showerhead with self-regulating 20 gpm flow control, chrome-plated brass stay-open ball valve equipped with a stainless steel ball and stem, stainless steel pull rod with triangular handle, universal sign, and 1" NPT supply.

Technical specification
  • Unique ref.haws-8122
  • Product familyEmergency Showers
  • Product groupEmergency Equipment - Drench Showers
  • TypeObject (single object)
  • Date of publishing2014-03-24
  • Edition number1
  • Height (inches)28
  • Width (inches)11
  • Depth (inches)22
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)8
Classification
  • BIMobject CategorySanitary - Showers
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodeSL_35_80_80
  • Uniclass 2015 DescriptionShowers
  • CSI MasterFormat 2014 Code22 45 13
  • CSI MasterFormat 2014 TitleEmergency Showers
  • OmniClass Number23-29 37 15
  • OmniClass TitleEmergency Showers

Region availability

North America
Canada
United States