Publish your products
Model 8309WC, Combination Shower and Eye/Face Wash with AXION® MSR Eye/Face Wash and Showerhead

Model 8309WC, Combination Shower and Eye/Face Wash with AXION® MSR Eye/Face Wash and Showerhead

Model 8309WC, barrier-free, combination shower and eye/face wash with AXION® MSR eye/face wash and showerhead.

Model 8309WC barrier-free combination shower and eye/face wash features the medically acclaimed AXION MSR eye/face wash head assembly. This revolutionary inverted flow design is the only product on the market that provides a Medically Superior Response consistent with all EMT, emergency room and doctors’ office protocols by sweeping contaminants away from the vulnerable nasal cavity. Traditional eyewashes irrigate from the outside edge of the eye back toward the nose, where contaminants can then be flushed into the nasal cavity through the lacrimal punctum, nature’s ocular cavity drain. AXION MSR also offers a new hydrodynamic shower design that minimizes the strong physical pressure that drives the water to the outer rim of normal showerheads, making the distribution equal across the entire footprint of the flow. Better use of the water flowing through the shower makes it more effective while providing a more comfortable environment by breaking the streams of water into smaller individual droplets.

  • Eyewash streams provide Zero Vertical Velocity™ stream engineering with even laminar flow for enhanced comfort, stability and effectiveness
  • AXION MSR ABS plastic drench showerhead with flow control delivers dispersed flow for uniform drenching
  • Barrier-free design offers a low profile loop assembly allowing for better wheel chair access as well as a longer pull rod for shower activation
  • Also features a stainless steel push flag for eyewash activation, a round 11" (27.9 cm) stainless steel bowl, stainless steel pull rod for shower activation, and ball valves with stainless steel ball and stem for durability
  • Pipe and fitting: 1-1/4" Schedule 40 hot-dipped galvanized steel. Supply and Waste: 1-1/4" NPT
  • ANSI/ISEA Z358.1 tempering compliance options

Certified by CSA to meet the ANSI/ISEA Z358.1 Standard for Emergency Eyewash and Shower Equipment.

Buy America Act Information

The vast majority of Haws products qualify under the terms of the act. However, since different purchases often require subtly different responses, Haws recommends that the specific document requesting certification be sent to customer service for a specific answer.

Specification
  • Model 8309WC barrier-free combination shower and eye/face wash shall include a stainless steel 11" (27.9 cm) round bowl, an AXION® MSR eye/face wash head shall feature inverted directional laminar flow which achieves Zero Vertical Velocity™ supplied by an integral 3.7 gpm flow control. Unit shall also include the AXION MSR hydrodynamic designed ABS plastic showerhead with 20 gpm flow control, chrome-plated brass stay-open ball valve equipped with stainless steel ball and stem which requires less than 5lbs push force to operate, and wheel chair accessibility. Unit shall also include Schedule 40 hot-dipped galvanized steel pipe and fittings, powder-coated cast-iron 9" (22.9 cm) diameter floor flange, yellow plastic pop-off dust cover for eyewash head, self-adhesive high visibility safety green and bright yellow stripes, universal sign, and 1-1/4" NPT supply.

Technical specification
  • Unique ref.haws-8309wc
  • Product familyEye Wash Stations
  • Product groupEmergency Equipment - Combination Units
  • TypeObject (single object)
  • Date of publishing2014-03-24
  • Edition number1
  • Height (inches)91
  • Width (inches)15
  • Depth (inches)37
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)48
Classification
  • BIMobject CategorySanitary - Other Sanitary
  • IFC classificationSanitary Terminal
  • ETIM CodeEC011317
  • ETIM NameWash fountain
  • UNSPSC nameSafety wash units
  • UNSPSC code46182402
  • Uniclass 2015 CodeSs_40_15_75_96
  • Uniclass 2015 DescriptionWash fountain systems
  • CSI MasterFormat 2014 Code22 45 26
  • CSI MasterFormat 2014 TitleEye/Face Wash Equipment
  • OmniClass Number23-29 37 13 15
  • OmniClass TitleCombination Emergency Eye Wash Stations
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit