Publish your products
Model 8317CTFP.220V – AXION® MSR Freeze Protected Shower and Eye/Face Wash

Model 8317CTFP.220V – AXION® MSR Freeze Protected Shower and Eye/Face Wash

Model 8317CTFP.220V cable heated, freeze protected, combination shower and eye/face wash, with top or bottom supply, 220 VAC, and with AXION® MSR eye/face wash and showerhead.

Haws Model 8317CTFP.220V heat traced combination shower and eye/face wash features the medically acclaimed AXION MSR eye/face wash head assembly (patent pending). This revolutionary inverted flow design is the only product on the market that provides a Medically Superior Response consistent with all EMT, emergency room and doctors' office protocols by sweeping contaminants away from the vulnerable nasal cavity. Traditional eyewashes irrigate from the outside edge of the eye back toward the nose, where contaminants can then be flushed into the nasal cavity through the lacrimal punctum, nature's ocular cavity drain. AXION MSR also offers a new hydrodynamic shower design that minimizes the strong physical pressure that drives the water to the outer rim making the distribution equal across the entire footprint of the flow. Better use of the water flowing through the shower makes it more effective while providing a more comfortable environment by breaking the streams of water into smaller individual droplets. Virtually eliminating mishaps, the unit's safety features include: a thermal actuator bleed valve, 220V thermostat cable double wrapped piping, 3/4" (1.9 cm) insulation surrounding piping and UV protected outside jacket to prevent freezing, as well as a universal emergency sign.

  • Perfect for extreme weather conditions dropping down to -30° F (-34.4° C)
  • Eyewash streams provide Zero Vertical Velocity™ stream engineering with even laminar flow for enhanced comfort, stability and effectiveness
  • Universal design allows for top or bottom water supply
  • Requires minimal maintenance and is equipped with test card to record weekly testing
  • Reducing installation time, entire unit is pre-built and fully pressure tested
  • Solid stainless steel pipe stanchion and galvanized fittings make for one sturdy piece of corrosive resistant equipment
  • Rated Class 1, Division 2, Group B, C and D

Certified by CSA to meet the ANSI/ISEA Z358.1 Standard for Emergency Eyewash and Shower Equipment. Model is CSA electrical certified, TYPE 4. (Nema 4 equivalent)

Prop 65 Warning. For California Residents Warning: This product contains a chemical known to the State of California to cause cancer and/or birth defects or other reproductive harm. 

Specification
  • Model 8317CTFP.220V freeze protected 220 VAC cable heated combination shower and eye/face wash shall include the AXION® MSR hydrodynamic designed green ABS plastic 10-5/8" (26.9 cm) showerhead with integral self-regulating 20 gpm flow control, an AXION® MSR eye/face wash head that features inverted directional laminar flow which achieves Zero Vertical Velocity™ supplied by an integral 4 gpm flow control, brass shower and eyewash ball valves equipped with stainless steel ball and stem, separate ball valve activated hose spray, and automatic thermal actuator freeze protection bleed valve. Unit shall also include thermostatically controlled electric heat traced cable protected by 3/4" (1.9 cm) insulation and UV protected ABS green plastic jacket that prevents freezing down to ambient temperatures of -30° F (-34.4° C), powder-coated cast-iron 9" (22.9 cm) diameter floor flange, universal sign, 1-1/4" NPT supply, and rated Class I, Division 2, Group B, C and D, with a 1.25 amp max. (Class I, DIV I is available as a special option)

Technical specification
  • Unique ref.haws-8317ctfp-220v-axion-msr-freeze-protected-shower-and-eye-face-wash
  • Product familyEye Wash Stations
  • Product groupEmergency Equipment - Eye & Face Washes
  • TypeObject (single object)
  • Date of publishing2023-06-29
  • Edition number1
  • Height (inches)96
  • Width (inches)21
  • Depth (inches)44
Related
  • Material mainMetal
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)120
Classification
  • BIMobject CategorySanitary - Other Sanitary
  • IFC classificationSanitary Terminal
  • ETIM CodeEC011317
  • ETIM NameWash fountain
  • UNSPSC nameSafety wash units
  • UNSPSC code46182402
  • Uniclass 2015 CodeSs_40_15_75_96
  • Uniclass 2015 DescriptionWash fountain systems
  • CSI MasterFormat 2014 Code22 45 26
  • CSI MasterFormat 2014 TitleEye/Face Wash Equipment
  • OmniClass Number23-29 37 13 15
  • OmniClass TitleCombination Emergency Eye Wash Stations
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit