Publish your products
Model 8904, Eye/Face Wash with AXION® MSR Eye/Face Wash and Body Spray Head

Model 8904, Eye/Face Wash with AXION® MSR Eye/Face Wash and Body Spray Head

Model 8904, counter-mounted eye/face wash with AXION® MSR eye/face wash and body spray head, with 8 foot (243.8 cm) green hose.

Haws 8904 deck mounted eye/face wash features the medically acclaimed AXION MSR eye/face wash head assembly (patent pending). This revolutionary inverted flow design is the only product on the market that provides a Medically Superior Response consistent with all EMT, emergency room and doctors' office protocols by sweeping contaminants away from the vulnerable nasal cavity. Traditional eye washes irrigate from the outside edge of the eye back toward the nose, where contaminants can then be flushed into the nasal cavity through the lacrimal punctum, nature's ocular cavity drain. Unit is activated with simple squeeze lever operation.

  • Eyewash streams provide Zero Vertical Velocity™ stream engineering with even laminar flow for enhanced comfort, stability and effectiveness
  • Dust cover allows for the 8904 to stay protected from debris when not in use
  • Easily detected and maintained, emergency equipment is equipped with safety sign and test card to record weekly testing
  • 8 foot (243.8 cm) green hose provides an extended coverage area to further optimize the irrigation process
  • In order to comply with state codes the use of a vacuum breaker is required with all hand held eye/face wash body spray units (Haws offers model SP212)

Certified by CSA to meet the ANSI/ISEA Z358.1 Standard for Emergency Eyewash and Shower Equipment.

Buy America Act Information

The vast majority of Haws products qualify under the terms of the act. However, since different purchases often require subtly different responses, Haws recommends that the specific document requesting certification be sent to customer service for a specific answer.

Specification
  • Model 8904 counter-mounted eye/face wash and body spray shall include an AXION® MSR eye/face wash head which features an inverted directional laminar flow which achieves Zero Vertical Velocity™ supplied by an integral 3.7 gpm flow control. The unit shall also include a chrome plated brass stay-open squeeze lever valve, 8 foot (243.8 cm) 250 psi (17.2 bar) green hose with chrome-plated swivel fitting at one end, Noryl plastic deck flange with integral key slot for proper positioning of unit, universal sign, and 1/2" NPT inlet. In order to comply with state codes the use of a vacuum breaker is required with all hand held eye/face wash body spray units (Haws offers model SP212)

Technical specification
  • Unique ref.haws-8904
  • Product familyEye Wash Stations
  • Product groupEmergency Equipment - Showers & Eyewashes - Laboratory Units
  • TypeObject (single object)
  • Date of publishing2014-03-24
  • Edition number1
  • Height (inches)104
  • Width (inches)5
  • Depth (inches)2
Related
  • Material mainRubber
  • Designed inUnited States
  • Manufactured inUnited States
  • Weight Net (Lbs)6
Classification
  • BIMobject CategorySanitary - Other Sanitary
  • IFC classificationSanitary Terminal
  • UNSPSC nameSafety wash units
  • UNSPSC code46182402
  • CSI MasterFormat 2014 Code22 45 26
  • CSI MasterFormat 2014 TitleEye/Face Wash Equipment
  • OmniClass Number23-29 37 13 15
  • OmniClass TitleCombination Emergency Eye Wash Stations

Region availability

North America
Canada
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit