Publish your products
Model 9327, Instantaneous Indoor Electric Water Heating System
Model 9327, Instantaneous Indoor Electric Water Heating System
Model 9327, Instantaneous Indoor Electric Water Heating System

    Model 9327, Instantaneous Indoor Electric Water Heating System

    Model 9327, an instantaneous indoor/outdoor electric water heating system enclosed in a stainless steel NEMA4X rated cabinet, designed to provide tepid water for emergency drench shower and eyewash equipment. 

    The Haws Model 9326 Tankless Heater Solution, an electric water heating system designed to eliminate the need for large water storage tanks, as well as the continuous energy demand to maintain them at higher temperatures. This instantaneous eyewash water heater will provide safety showers and eyewashes with an unlimited supply of tepid water with flow rates up to 30 gpm, eliminating the "recovery time" needed to reheat large storage tanks after use. Manufactured with NSF-61 listed materials. Unit measures 30" x 24" x 13.5". For all options, the cabinet will measure 30" x 36" x 17.3".

    Technical specification
    • Unique ref.haws-9327
    • Product familyInstantaneous Water Heaters
    • Product groupTempered Water Systems
    • TypeObject (single object)
    • Date of publishing2019-01-23
    • Edition number1
    Related
    • Material mainPowder coated steel
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryPlumbing - Water Heaters
    • ETIM CodeEC000392
    • ETIM NameInstantaneous water heater
    • Uniclass 2015 CodePr_60_60_96_27
    • Uniclass 2015 DescriptionElectric instantaneous water heaters
    • OmniClass Number23-31 29 11
    • OmniClass TitleInstantaneous Hot Water Heaters
    • CSI UniFormat II CodeD3090
    • CSI UniFormat II TitleOther HVAC Systems & Equipment

    Region availability

    North America
    Canada
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit