We are using cookies to provide our services

By using our services you agree to our use of cookies

Bespoke Single Door

Unique ref.: GDC-Single
Brand: Hazlin of Ludlow
Product family: Doors
Product group: Bespoke Doors
Date of publishing: 2014-01-01
Edition number: 0
Type: Object (single object)
Single non-fire fire rated and acoustic rated architecturally veneered, laminate & painted doors
Single door with over panel - non-fire fire rated and acoustic rated architecturally veneered, laminate & painted doors.

Hazlin of Ludlow create bespoke door solutions. These objects are placeholders to enable the user to identify the correct size and location within their design. Contact Hazlin for more specific designs and specifications.


Material main: Chipboard
Material secondary: Laminate
Designed in: United Kingdom
Manufactured in: United Kingdom

BIMobject Category: Doors - Door sets
IFC classification: Door
UNSPSC name: Doors
UNSPSC code: 301715
Uniclass 1.4 Code: JL20
Uniclass 1.4 Description: Doors
Uniclass 2.0 Code: PR-59-23
Uniclass 2.0 Description: Doorsets
NBS Reference Code: 59-23
NBS Reference Description: Doorsets
OmniClass Number: 23-17 11 15
OmniClass Title: Wood Doors
This product is available in:
Europe
  • Guernsey
  • Ireland
  • Isle of Man
  • Jersey
  • United Kingdom

All BIM objects are real products from real manufacturers confirmed and approved