Publish your products
Flow400 heat recovery ventilator
Flow400 heat recovery ventilator
Flow400 heat recovery ventilator
Flow400 heat recovery ventilator
    Helty

    Flow400 heat recovery ventilator

    Flow400 is the innovative solution designed for the efficient ventilation of offices and shared spaces with an occupancy of up to 10 people. Compact and versatile, Flow400 ensures continuously filtered and renewed air thanks to its advanced filtration system featuring ePM1 80% filters, capable of capturing up to 80% of fine particulate matter smaller than one micron. Equipped with an enthalpy heat exchanger with heat recovery efficiency of up to 92%, Helty Flow400 can be configured with air flow rates ranging from 80 to 400 m³/h. With a sound pressure level of just 35 dB(A) at the design air flow rate, it is ideal for professional environments where particular attention to acoustic comfort is required. With an overall depth of only 22 cm, Flow400 is perfectly suited for retrofit applications in existing buildings and is available in the Steel version, featuring a steel cover designed for exposed installation, either wall- or ceiling-mounted. Optional humidity and CO₂ sensors enable continuous monitoring of indoor air quality, automatically adjusting the air flow rate according to actual needs. Integrated functions such as free cooling and night mode further ensure high efficiency and reduced energy consumption. The Flow400-R version enables optimal and efficient radon risk management, thanks to a dedicated technology specifically designed to dilute gas concentrations in confined indoor environments. Thanks to the Cloud platform, the unit can also be remotely controlled, allowing the configuration of customised scenarios and the execution of monitoring and control activities by Service Centres.
    Technical specification
    • Unique ref.Flow400
    • TypeObject (single object)
    • Date of publishing2026-02-09
    • Edition number1
    Related
    • Designed inItaly
    • Manufactured inItaly
    Classification
    • BIMobject CategoryHVAC - Heat Recovery

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City