Publish your products
HENRY® 263 Weatherpro
HENRY

HENRY® 263 Weatherpro

 The Professional’s Formula for Success™ when installing carpet outdoors. HENRY® 263 is waterproof within two hours after installation and can be used in wide temperature ranges.  

Key Features 

  • Our best outdoor carpet adhesive 
  • Waterproof after 2 hours 
  • For all weather use 
  • Ample working time 
  • Excellent initial grab reduces edge curl 
  • No open time required – install immediately 
  • Excellent long-term bond integrity 
  • Great for patios, boats and decks 
  • Outdoor use only 
  • Excellent trowelability 

Standards 

HENRY’S Best 10-Year Limited Warranty

Specification
  • Flooring Type Smooth

    Back Carpet U-Notch 

    Rough-Back Carpet and All Installations on Rough Asphalt and on Extremely Porous or Rough Concrete 

    Shelf life is 1 year, if unopened. VOC: 325 g/L, calculated and reported, SCAQMD 1168

Technical specification
  • Unique ref.henry-263
  • Product familyHenry® Flooring Adhesives
  • Product groupCarpet and Carpet Tile
  • TypeObject (single object)
  • Date of publishing2020-09-08
  • Edition number1
Related
  • Manufactured inUnited States
Classification
  • BIMobject CategoryFlooring - Other Flooring

Region availability

North America
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit