Publish your products
HENRY® 351 FastPro
HENRY® 351 FastPro
    HENRY

    HENRY® 351 FastPro

    HENRY® 351 is a professional-grade adhesive for the installation of most commercial and residential carpet. HENRY 351’s early aggressive grab effectively holds down edge curl, and its bond integrity makes it an excellent choice for moderate to heavy traffic areas.  

    Key Features 

    Versatile – for use with most carpet backings
    Aggressive early grab reduces edge curl
    Short open time
    Develops early bond
    Ample working time
    Can install immediately
    Strong rebond
    Excellent bond integrity for moderate to heavy traffic areas
    Excellent trowelability
    Moisture & alkali resistant
    Solvent free and low odor

    Standards
    SystemOne
    Greenline
    CRI Green Label Plus
    HENRY’S Best 10-Year

    Specification
    • Flooring Type 

      Latex- and urethane foam-backed carpets 

      Cushion to Substrate (Permanent) 

      Carpet to cushion (Double Glue-Down) 

      Other Recommended Carpet Backings V-Notch 

      Shelf life is One year, if unopened. VOC: 4 g/L

    Technical specification
    • Unique ref.henry-351
    • Product familyFlooring Adhesive
    • Product groupResilient
    • TypeObject (single object)
    • Date of publishing2020-09-02
    • Edition number1
    Related
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFlooring - Other Flooring

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit