Publish your products
HENRY® 595 Cove Base Adhesive
HENRY® 595 Cove Base Adhesive
    HENRY

    HENRY® 595 Cove Base Adhesive

    HENRY® 595 Cove Base Adhesive is a high-performance, solvent-free, white adhesive used in the installation of rubber, vinyl and carpet cove base.  

    Key Features 

    • White in color 
    • Aggressive grab – prevents slip during installation 
    • No open time required 
    • Excellent wet strength 
    • Plasticizer migration resistant 
    • Easy cleanup with water 
    • Excellent trowelability 
    • Solvent free 

    Standards 

    Greenline 

    HENRY’S Best 10-Year

    Specification
    • Rubber, vinyl and carpet cove base 

      Sawtooth 

      Cove Base 

      Shelf life is 1 year, if unopened. VOC: 0 g/L

    Technical specification
    • Unique ref.henry-595
    • Product familyHenry® Flooring Adhesives
    • Product groupCove Base
    • TypeObject (single object)
    • Date of publishing2020-09-08
    • Edition number1
    Related
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFlooring - Other Flooring

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit