Publish your products
HENRY® 647 PLUMPRO™ Fast-Track, Roll-Apply Vinyl Adhesive
HENRY® 647 PLUMPRO™ Fast-Track, Roll-Apply Vinyl Adhesive
    HENRY

    HENRY® 647 PLUMPRO™ Fast-Track, Roll-Apply Vinyl Adhesive

    HENRY® 647 PlumPro™ is an ultra fast-track, roller-applied adhesive ideal for quick turnaround, residential and commercial vinyl flooring installations.

    Key Features
    Moisture resistant up to 95% RH
    Pressure-sensitive in just minutes
    Open to traffic immediately
    8-hour working time
    300 – 400 sq. ft. per gallon (7.4 – 9.9 sq. m per liter)
    Unique, easy-to-see color
    Standards
    SystemOne
    Greenline
    FloorScore
    HENRY’S Best 10-Year

    Specification
    • Flooring Type Commercial and residential installation of luxury vinyl tile & plank (LVT & LVP), fiberglass-encapsulated sheet vinyl (cushion back) All Substrates 3/8″ nap roller 1,200 – 1,600 sq. ft. / 4 gal.; (111.4 – 148.6 sq. m / 15 L) 300 – 400 sq. ft. / gal.; (27.8 – 37.7 sq. m / 3.79 L) 75 – 100 sq. ft. / qt.; (6.9 – 9.2 sq. m / 946 mL) 7.4 – 9.9 sq. m / L Shelf life is 1 year, if unopened. VOC: 0 g/L, SCAQMD 1168; 0.0% CARB
    Technical specification
    • Unique ref.henry-647
    • Product familyFlooring Adhesive
    • Product groupReleasable Bond Pressure Sensitive Adhesive
    • TypeObject (single object)
    • Date of publishing2019-08-24
    • Edition number1
    Related
    • Material mainOther
    • Material secondaryVinyl
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryFlooring - Vinyl Flooring
    • IFC classificationFloor
    • UNSPSC nameVinyl flooring
    • UNSPSC code30161707
    • Uniclass 2015 CodePr_35_57_71
    • Uniclass 2015 DescriptionResilient floor coverings
    • CSI MasterFormat 2014 Code09 65 00
    • CSI MasterFormat 2014 TitleResilient Flooring
    • OmniClass Number23-15 17 15 13
    • OmniClass TitlePlastic Flooring
    • CSI UniFormat II CodeC3020
    • CSI UniFormat II TitleFloor Finishes

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit