Publish your products
sGate Trackless Double leaf 5000-6500 mm
Heras

sGate Trackless Double leaf 5000-6500 mm

The trackless version of the bi-fold gate is ideal for locations where there is a need for an unlimited passage height for passing vehicles, but where there is no possibility of an integrated guide trough. In addition, the sGate can be custom made trackless and seamlessly integrated with an (existing) fence line.

Available in a wide range of widths, in single or double leaf version, the gate can be tailor built to exactly fit your site. This folding gate offers an ideal combination of access control, safety, speed and operational reliability for locations with frequent vehicle movements requiring controlled access. sGate trackless is ideal for locations where:

  • Unrestricted height is important
  • A track in the road is not convenient (e.g. sand, stones, dirt fouling the track)
  • The gate must integrate with an existing fence line
  • Opening speed and optimal security is essential
Specification
  • • Overall Width: 3000 - 8000 • Overall Height: 2000 - 3000 • Gross Weight: 495 - 855 • Voltage : 230 • Supply Phase: 1 • Frequency: 50/60 • Category: Speedgates / bi-folding gates • Maintenance: Maintenance advise every 6 months or 25.000 cycli • Material: Steel • Name: sGate Trackless • Nominal Height: 2000 - 3000 • Nominal Length: 3000 - 8000 • Warranty Description: 1 year • Warranty Duration Labour: 1 year • Warranty Duration Parts: 1 year • Warranty Duration Unit: 1 year
Technical specification
  • Unique ref.Double-leaf-sGate-5000-6500
  • Product familyLandscaping
  • Product groupGates
  • TypeObject (single object)
  • Date of publishing2021-12-17
  • Edition number1
  • Height (mm)3000
  • Width (mm)8000
Related
  • Material mainSteel
  • Designed inNetherlands
  • Manufactured inNetherlands
  • Weight Net (Kg)855
Classification
  • BIMobject CategoryLandscaping - Gates
  • IFC classificationObject
  • Uniclass 2015 CodeSs_25_32_35_30
  • Uniclass 2015 DescriptionFolding gate systems
  • CSI MasterFormat 2014 Code32 31 00
  • CSI MasterFormat 2014 TitleFences and Gates
  • OmniClass Number23-11 25 15 19
  • OmniClass TitleFolding Gates

Region availability

Europe
Austria
Belgium
Czech Republic
Denmark
Finland
France
Germany
Hungary
Iceland
Ireland
Italy
Luxembourg
Netherlands
Norway
Poland
Romania
Sweden
Switzerland
United Kingdom