Publish your products
Bar fence Atlas Grence Staander L_XL
Bar fence Atlas Grence Staander L_XL
Bar fence Atlas Grence Staander L_XL
Bar fence Atlas Grence Staander L_XL
    Heras

    Bar fence Atlas Grence Staander L_XL

    4.3 out of 5 stars4.3(31 reviews)

    Grence Atlas is a strong and robust fence, manufactured with the new 'stent' technique. Compressed air is blown into the round, vertical bars to fix them firmly in the upper and lower beams. This 'clean' technique uses less energy and thanks to the smooth surface without welds, the fencing is less sensitive to moisture and dirt. Lower gates come with plastic safety caps on top of the vertical bars to prevent accidents.

    This solid fencing is ideal for offices, schools and other prominent high visibility locations.

    • Latest 'stent' manufacturing technique (no welding)
    • Elegant appearance for prominent visibility locations
    • Easy to combine with access gates and detection systems
    • Safe and suitable for any terrain
    • Moisture and dirt resistant
    Specification
    • • Category: Landscaping - Fencing

      • Material: Steel

      • Name: Atlas

      • Nominal Height: 932 - 2400

      • Nominal Width: 2300

    Technical specification
    • Unique ref.Fence-Grence-Atlas-100-125-150
    • Product familyLandscaping
    • Product groupFencing
    • TypeObject (single object)
    • Date of publishing2021-12-17
    • Edition number1
    • Height (mm)2400
    • Width (mm)2360
    Related
    • Material mainSteel
    • Material secondaryPowder coated steel
    • Designed inNetherlands
    • Manufactured inNetherlands
    Classification
    • BIMobject CategoryLandscaping - Fencing
    • IFC classificationObject
    • Uniclass 2015 CodeSs_25_14
    • Uniclass 2015 DescriptionFence systems
    • CSI MasterFormat 2014 Code32 31 19
    • CSI MasterFormat 2014 TitleDecorative Metal Fences and Gates
    • OmniClass Number23-11 25 19 17
    • OmniClass TitleOrnamental Metal Fences

    Region availability

    Europe
    Austria
    Belgium
    Czech Republic
    Denmark
    Finland
    France
    Germany
    Hungary
    Iceland
    Ireland
    Italy
    Luxembourg
    Netherlands
    Norway
    Poland
    Romania
    Sweden
    Switzerland
    United Kingdom