Publish your products
sGate bi-foldig gate Top guided
sGate bi-foldig gate Top guided
sGate bi-foldig gate Top guided
    Heras

    sGate bi-foldig gate Top guided

    sGate (top guided) is ideal for car parks, apartment complexes or other sites where optimal security is essential. It’s the right choice when there is a specific height restriction (e.g. underground car parks) and/or a need for completely sealing the access opening to prevent intruders climbing over the gate.

    This folding gate offers an ideal combination of access control, safety, speed and operational reliability:

    • The overhead guides are especially suited for locations with frequent vehicle movements requiring controlled access through external walls
    • Available in a wide range of widths and heights, the gate can be tailor built to exactly fit your site requirements
    • All components are durable and low-maintenance to ensure quality and continuity
    • The gate frame is square hollow section steel with standard square vertical bar infills (other optional infills include round vertical bars, welded-mesh, (perforated) sheets and glass
    • The double gate drives are built into the side columns, together with integrated safety photocells and emergency release
    • All gate surfaces are extremely robust with high quality galvanized or powder coated finishes (in a wide choice of colours)
    Specification
    • • Overall Width: 3000 - 6000 • Overall Height: 2000 - 4000 • Gross Weight: 550 - 1100 • Voltage : 230 • Supply Phase: 1 • Frequency: 50/60 • Category: Speedgates / bi-folding gates • Maintenance: Maintenance advise every 6 months or 50.000 cycli • Material: Steel • Name: sGate Top guided • Nominal Height: 2000 - 4000 • Nominal Width: 3000 - 6000 • Warranty Description: 1 year • Warranty Duration Labour: 1 year • Warranty Duration Parts: 1 year • Warranty Duration Unit: 1 year
    Technical specification
    • Unique ref.Folding-gate-sGate-Top
    • Product familyLandscaping
    • Product groupGates
    • TypeObject (single object)
    • Date of publishing2021-12-17
    • Edition number1
    • Height (mm)4000
    • Width (mm)6000
    Related
    • Material mainSteel
    • Designed inNetherlands
    • Manufactured inNetherlands
    • Weight Net (Kg)1100
    Classification
    • BIMobject CategoryLandscaping - Gates
    • IFC classificationObject
    • Uniclass 2015 CodeSs_25_32_35_30
    • Uniclass 2015 DescriptionFolding gate systems
    • CSI MasterFormat 2014 Code32 31 00
    • CSI MasterFormat 2014 TitleFences and Gates
    • OmniClass Number23-11 25 15 19
    • OmniClass TitleFolding Gates

    Region availability

    Europe
    Austria
    Belgium
    Czech Republic
    Denmark
    Finland
    France
    Germany
    Hungary
    Iceland
    Ireland
    Italy
    Luxembourg
    Netherlands
    Norway
    Poland
    Romania
    Sweden
    Switzerland
    United Kingdom