Publish your products
sGate Trackless Single leaf
sGate Trackless Single leaf
sGate Trackless Single leaf
    Heras

    sGate Trackless Single leaf

    The trackless version of the bi-fold gate is ideal for locations where there is a need for an unlimited passage height for passing vehicles, but where there is no possibility of an integrated guide trough. In addition, the sGate can be custom made trackless and seamlessly integrated with an (existing) fence line.

    Available in a wide range of widths, in single or double leaf version, the gate can be tailor built to exactly fit your site. This folding gate offers an ideal combination of access control, safety, speed and operational reliability for locations with frequent vehicle movements requiring controlled access. sGate trackless is ideal for locations where:

    • Unrestricted height is important
    • A track in the road is not convenient (e.g. sand, stones, dirt fouling the track)
    • The gate must integrate with an existing fence line
    • Opening speed and optimal security is essential

    Fast and controlled access

    A well-secured site where controlled access can be granted in seconds. This range of speed gates offers a functional solution to the above problem by combining the security function of a gate with the speed of a barrier that collapses after every vehicle that passes. The sGate – opened and closed in seconds – makes optimal use of the space and is therefore ideally suited for locations where the space required for traditional gates is not available.

    Single leaf

    The trackless variant is now available with a single gate leaf. The single leaf version can be of particular interest when total available space is limited and when individual access control for incoming and exiting traffic lanes is required.

    Specification
    • • Overall Width: 3000 - 8000 • Overall Height: 2000 - 3000 • Gross Weight: 495 - 855 • Voltage : 230 • Supply Phase: 1 • Frequency: 50/60 • Category: Speedgates / bi-folding gates • Maintenance: Maintenance advise every 6 months or 25.000 cycli • Material: Steel • Name: sGate Trackless • Nominal Height: 2000 - 3000 • Nominal Width: 3000 - 8000 • Warranty Description: 1 year • Warranty Duration Labour: 1 year • Warranty Duration Parts: 1 year • Warranty Duration Unit: 1 year
    Technical specification
    • Unique ref.Single-leaf-sGate
    • Product familyLandscaping
    • Product groupGates
    • TypeObject (single object)
    • Date of publishing2021-12-17
    • Edition number1
    • Height (mm)3000
    • Width (mm)4000
    Related
    • Material mainSteel
    • Designed inNetherlands
    • Manufactured inNetherlands
    • Weight Net (Kg)855
    Classification
    • BIMobject CategoryLandscaping - Gates
    • IFC classificationObject
    • Uniclass 2015 CodeSs_25_32_35_30
    • Uniclass 2015 DescriptionFolding gate systems
    • CSI MasterFormat 2014 Code32 31 00
    • CSI MasterFormat 2014 TitleFences and Gates
    • OmniClass Number23-11 25 15 19
    • OmniClass TitleFolding Gates

    Region availability

    Europe
    Austria
    Belgium
    Czech Republic
    Denmark
    Finland
    France
    Germany
    Hungary
    Iceland
    Ireland
    Italy
    Luxembourg
    Netherlands
    Norway
    Poland
    Romania
    Sweden
    Switzerland
    United Kingdom