Publish your products
Bar Fence Tangorail TR 800
Bar Fence Tangorail TR 800
Bar Fence Tangorail TR 800
Bar Fence Tangorail TR 800
    Heras

    Bar Fence Tangorail TR 800

    2.6 out of 5 stars2.6(5 reviews)

    Heras Tangorail is a self-raking railing system, with flexible panels that follow contours of the ground to provide optimum site safety and security. The TR800 ensures maximum perimeter safety with no opportunity for children to slip through or under gaps.

    The TR800 play is built from vertical tubular bars with horizontal rails. Manufactured to meet RoSPA expectations for safe systems with no head, neck or finger traps.

    TR800 play is available in heights from 850 to 1750 mm and is supplied with CHS (circular hollow section) posts.

    The panels are attached to the posts using a unique post lock fitting. The non-welded design allows speedy installation, and adjustments are easily made on site.

    Tangorail’s exclusive non-welded design enables the panels to be assembled after coating; this means each panel component can be supplied in various colour combinations to brighten and suit all perimeters.

    Suitable for schools and playgrounds

    • Added safety – no gaps under fence and no risk of trapping head, neck or fingers
    • Self-raking – no stepped panels and fewer posts
    • Dirt-resistant smooth finish
    • Eco-friendly – no welding and low zinc content
    • Fast installation and manufacturing
    Specification
    • • Category: Railings • Material: Steel • Name: Tangorail TR800 • Nominal Height: 850 - 1750 • Nominal Width: 2505 • Warranty Description: 1 year • Warranty Duration Labour: 1 year • Warranty Duration Parts: 1 year • Warranty Duration Unit: 1 year
    Technical specification
    • Unique ref.Tangorail-TR-800
    • Product familyLandscaping
    • Product groupFencing
    • TypeObject (single object)
    • Date of publishing2021-12-17
    • Edition number1
    • Height (mm)1750
    • Width (mm)2565
    Related
    • Material mainSteel
    • Designed inUnited Kingdom
    • Manufactured inUnited Kingdom
    Classification
    • BIMobject CategoryLandscaping - Fencing
    • IFC classificationObject
    • Uniclass 2015 CodeSs_25_14
    • Uniclass 2015 DescriptionFence systems
    • CSI MasterFormat 2014 Code32 31 19
    • CSI MasterFormat 2014 TitleDecorative Metal Fences and Gates
    • OmniClass Number23-11 25 19 17
    • OmniClass TitleOrnamental Metal Fences

    Region availability

    Europe
    Ireland
    United Kingdom