Publish your products
Bar Fence Theia - Post (L-XL)
Bar Fence Theia - Post (L-XL)
Bar Fence Theia - Post (L-XL)
    Heras

    Bar Fence Theia - Post (L-XL)

    4.0 out of 5 stars4.0(13 reviews)

    A fence that you can see through and that at the same time guarantees privacy by limiting the view from the outside.

    Bar fencing Theia is the answer to the need for a fencing that offers both privacy and openness. In this way Theia combines the best of both worlds.

    Bar fencing is often used for the security of companies, office locations, hospitals and apartment complexes. But a regular bar fencing often provides a view from the outside, something that is not always desirable for some locations. Theia is then the solution: this fence offers an unobstructed view from the inside, but little or no view from the outside.

    Specification
    • • Category: Fencing

      • Material: Steel

      • Name: Theia

      • Nominal Height: 935 - 2400

      • Nominal Width: 2300

    Technical specification
    • Unique ref.Theia-1000-1500
    • Product familyLandscaping
    • Product groupFencing
    • TypeObject (single object)
    • Date of publishing2021-12-17
    • Edition number1
    • Height (mm)2500
    • Width (mm)2360
    Related
    • Material mainSteel
    • Designed inNetherlands
    • Manufactured inNetherlands
    Classification
    • BIMobject CategoryLandscaping - Fencing
    • IFC classificationObject
    • Uniclass 2015 CodeSs_25_14
    • Uniclass 2015 DescriptionFence systems
    • CSI MasterFormat 2014 Code32 31 19
    • CSI MasterFormat 2014 TitleDecorative Metal Fences and Gates
    • OmniClass Number23-11 25 19 17
    • OmniClass TitleOrnamental Metal Fences

    Region availability

    Europe
    Austria
    Belgium
    Czech Republic
    Denmark
    Finland
    France
    Germany
    Hungary
    Iceland
    Ireland
    Italy
    Luxembourg
    Netherlands
    Norway
    Poland
    Romania
    Sweden
    Switzerland
    United Kingdom