The Moderne Collection
- Designed in the spirit of the Streamline Moderne movement in American design, our Moderne Tile Collection sets the standard for traditional tilework with a classic form that is versatile, affordable and robust.
- Evocative of a time and place in America when quality and craftsmanship mattered. Designed as a complete system of field, trim, mouldings and accessory elements, the Moderne Tile collection offers a distinctive style and a superior value.
- With the Moderne Tile Collection, traditional tilework is brought back to the basics with a tile form that is uncomplicated and streamlined for an effortless tile installation and exceptional results.
- Moderne Tile is a Heritage Tile exclusive, the tile for the times. Visit www.ModerneTile.com for more information.
The set contains the following:
Classic field & liner tile
MD36FT0 3" x 6" field tile
MD33FT0 3" x 3" field tile
MD66FT0 6" x 6" field tile
MD06LN0 1/2" x 6" flat liner
MD06LN0 1/2" x 6" flat liner bullnose
Conventional surface trim
MD36SB03 3" x 6" bullnose - short
MD36SB06 3" x 6" bullnose - long
MD66SB06 6" x 6" bullnose
MD33DB3 3" x 3" downcorner bullnose
MD66DB6 6" x 6" downcorner bullnose
Traditional cap mouldings & trim
MD26TC0 2" x 6" traditional mud cap moulding
MD02TC0 2" traditional mud cap - outside corner
MD02TC00 2" traditional mud cap - inside corner
MD22TC0 2" traditional mud cap - down corner
MD22TC00 2" traditional mud cap - up corner
Classic cap mouldings & trim
MD26MC00 2" x 6" Moderne cornice moulding
MD22MC01 2" x 2" Moderne cornice moulding - outside corner
MD26RC00 2" x 6" Regent cap moulding
MD22RC01 2" x 2" Regent cap moulding - outside corner
Classic base mouldings & trim
MD66RB00 6" x 6" Roman straight base moulding
MD06RB01 6" Roman straight base moulding - outside corner
MD66TB00 6" x 6" traditional cove base moulding
MD06TB01 6" traditional cove base moulding - outside corner
Decorative liner & border tile
MD06DL00 1/2" x 6" dome liner
MD06BL00 5/8" x 6" bead liner
MD06PL00 5/8" x 6" pyramid liner
MD16DL00 1-1/8" x 6" dome liner
MD26CL00 2" x 6" classic liner
MD26XL00 2" x 6" cross liner
MD26DL00 2" x 6" deco liner
MD26RL00 2" x 6" rib liner
MD26WL00 2" x 6" wave liner
Integrated ceramic fixtures
MD36SD00 3" x 6" recessed soap dish
MD36RH00 3" x 6" robe hook
MD36TB00 3" x 6" towel bar ends [sold as a pair] rod not included
MD36SS00 3" x 6" shelf supports [sold as a pair] shelf not included
MD66SD00 6" x 6" recessed soap dish
MD66PH00 6" x 6" recessed paper holder
Coordinated ceramic cover plates
MD1C82SX 3.5" x 5" single standard switch cover plate
MD1C830X 3.5" x 5" single duplex outlet cover plate
MD1C84RX 3.5" x 5" single GFI/rocker switch cover plate
MD2C85SS 5" x 5" double standard switch cover plate
MD2C86S0 5" x 5" double switch & duplex outlet combination cover plate
MD2C89RR 5" x 5" double GFI/rocker switch cover plate
MD2C94SR 5" x 5" double switch & GFI/rocker switch combination cover plate
MD3C92SS 6-7/8" x 5" triple standard switch cover plate
MD3C93RR 6-7/8" x 5"triple GFI/rocker switch cover plate