Publish your products
Vacant/engaged fitting, 111R02-230
Vacant/engaged fitting, 111R02-230
Vacant/engaged fitting, 111R02-230
    HEWI

    Vacant/engaged fitting, 111R02-230

    Vacant/Engaged fitting in R-technology with roses according to DIN 18255 and EN 1906 made of polyamide, high-polished surface, consisting of: Lever handle model 111.23R U-shaped made of high-quality polyamide with corrosion resistant steel insert, solid colour, diameter 23 mm, with stepped shoulder guide and groove, easily installed by latching the lever handle into the base parts pre-mounted on the door. The latching can be released using the dismantling tool. The lever handle meets the standards of EN 179 and DIN 18040. Roses: model 305.23... and 306.23NR roses substructure made of synthetic material-stainless steel composite, can be used for left and right-hand opening doors. Fixed rotating bearing of the lever handle with automatically latching all-round locking and 5 mm journal as maintenance-free plain bearing with elastic compensating area and second journal in the neck of the lever handle. Concealed, non-loosening screwed joint with M4 screw and sleeve combination as well as the pivot disappearing into the door leaf. WC version with emergency opening by means of square spindle or coin and occupancy disc (red/white indicator) on the outside. Rose cap, round, made of high-quality polyamide, solid colour, diameter 55 mm, 10.5 mm high, flat, 1.5 mm wall thickness. Designed and tested for the projects segment, user category to EN 1906 - Class 4 fitting with spindle 8 - 8.5 mm user category: Class 4 Durability: Class 7 Door weight: No classification specified Fire resistance: Class 0 Safety: Class 1 Corrosion resistance: Class 5 Burglary protection: Class 0 Design-type: U Sustainability: EPD Environmental Product Declaration
    Technical specification
    • Unique ref.111R02-230
    • Product familyHardware
    • Product groupDoor fittings
    • TypeObject (single object)
    • Date of publishing2017-12-19
    • Edition number1
    Related
    • Material mainPolyamide
    • Material secondarySteel
    • Designed inGermany
    • Manufactured inGermany
    Classification
    • BIMobject CategoryDoors - Hardware
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715
    • Uniclass 2015 CodePr_30_36_59_25
    • Uniclass 2015 DescriptionDoor lever handle sets
    • CSI MasterFormat 2014 Code08 06 71
    • CSI MasterFormat 2014 TitleDoor Hardware Schedule
    • OmniClass Number23-17 11 11 25
    • OmniClass TitleDoor Accessories
    • CSI UniFormat II CodeC1020
    • CSI UniFormat II TitleInterior Doors

    Region availability

    Europe
    Åland Islands
    Albania
    Andorra
    Austria
    Belarus
    Belgium
    Bosnia and Herzegovina
    Bulgaria
    Croatia
    Cyprus
    Czech Republic
    Denmark
    Estonia
    Faroe Islands
    Finland
    France
    Germany
    Gibraltar
    Greece
    Guernsey
    Hungary
    Iceland
    Ireland
    Isle of Man
    Italy
    Jersey
    Latvia
    Liechtenstein
    Lithuania
    Luxembourg
    Malta
    Moldova
    Monaco
    Montenegro
    Netherlands
    North Macedonia
    Norway
    Poland
    Portugal
    Romania
    Russia
    San Marino
    Serbia
    Slovakia
    Slovenia
    Spain
    Svalbard and Jan Mayen
    Sweden
    Switzerland
    Ukraine
    United Kingdom
    Vatican City
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit