We are using cookies to provide our services

By using our services you agree to our use of cookies

;

Toilet brush unit 162-20-100XA

Unique ref.: 162-20-100XA
Brand: HEWI
Product family: Sanitary
Product group: Toilet brush units
Width (mm): 89
Height (mm): 440
Depth (mm): 109
Date of publishing: 2017-09-28
Edition number: 1
Type: Object (single object)
Download (7)
System 162 Toilet brush unit
- toilet brush unit consisting of bracket, toilet brush holder and brush
- brush head can be replaced due to bayonet fixing
- inner container can be removed for cleaning
- made of stainless steel, satin finish
- 89 mm wide, 440 mm high, 109 mm deep
- for wall mounting, concealed fixing
- including non-corrosive HEWI fixing material

Article no.: HEWI 162.20.100XA

162.20.100XA
4014884941362
Toilet brush unit  
satin
 


Material main: Stainless steel
Material secondary:
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Sanitary - Accessories
IFC classification: Furnishing Element
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 1.4 Code: L721
Uniclass 1.4 Description: Sanitary equipment
Uniclass 2.0 Code: PR-31-75
Uniclass 2.0 Description: Sanitary Accessories
Uniclass 2015 Code: Pr_40_20_76
Uniclass 2015 Description: Sanitary accessories
NBS Reference Code: 31-75
NBS Reference Description: Sanitary Accessories
CSI MasterFormat 2014 Code: 12 44 00
CSI MasterFormat 2014 Title: Bath Furnishings
OmniClass Number: 23-19 31 17
OmniClass Title: Sanitary Room Units
CSI UniFormat II Code: E20
CSI UniFormat II Title: FURNISHINGS
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject SEEK Properties

Sanitary - Accessories

Name Value
Handle Type Sanitary
Material Stainless steel

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Component.Length 440
COBie.Component.Name HEWI Toilet brush unit
COBie.Component.SerialNumber 162-20-100XA
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Type.Material Stainless steel
COBie.Type.ModelNumber 162-20-100XA
COBie.Type.Name HEWI Toilet brush unit
COBie.Type.NominalHeight 440
COBie.Type.NominalLength 109
COBie.Type.NominalWidth 89

All BIM objects are real products from real manufacturers confirmed and approved