We are using cookies to provide our services

By using our services you agree to our use of cookies

;

HEWI Hinged seat 801-51-200

Unique ref.: 801-51-200
Brand: HEWI
Product family: Accessibility
Product group: Hinged seat
Width (mm): 378
Depth (mm): 408
Date of publishing: 2017-12-19
Edition number: 1
Type: Object (single object)
Download (9)
Range 801 Hinged seat
- made of rails and seat slats
- with continuous, corrosion resistant steel core
- can be folded up
- adjustable seat tilt
- used for safe sitting in the shower area
- maximum weight capacity 150 kg
- wall mounting plate made of polyamide with integrated steel core
- mounting on the wall with HEWI wall-specific fixing material made of stainless steel
- 345 mm wide, 408 mm deep
- seat slats 55 mm wide
- made of high-quality polyamide according to HEWI colour chart

Article no.: HEWI 801.51.200


Material main: Polyamide
Material secondary: Steel
Designed in: Germany
Manufactured in: Germany

BIMobject Category: Sanitary - Accessories
IFC classification: Sanitary Terminal
UNSPSC name: Sanitary ware
UNSPSC code: 301815
Uniclass 1.4 Code: L721
Uniclass 1.4 Description: Sanitary equipment
Uniclass 2.0 Code: SS-35-65-70-75
Uniclass 2.0 Description: Sanitary Accessory Systems
Uniclass 2015 Code: Ss_40_15_90
Uniclass 2015 Description: Toilet systems
NBS Reference Code: 31-75
NBS Reference Description: Sanitary Accessories
CSI MasterFormat 2014 Code: 10 28 13
CSI MasterFormat 2014 Title: Toilet Accessories
OmniClass Number: 23-25 45 11 23
OmniClass Title: Physically Challenged Baths and Showers
This product is available in:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject SEEK Properties

Sanitary - Accessories

Name Value
Handle Type Hinged seat
Material Polyamide

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Component.Length 408
COBie.Component.Name HEWI Hinged seat
COBie.Component.SerialNumber 801-51-200
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Name Value
COBie.Type.Material Polyamide
COBie.Type.ModelNumber 801-51-200
COBie.Type.Name HEWI Hinged seat
COBie.Type.NominalHeight 0
COBie.Type.NominalLength 408
COBie.Type.NominalWidth 378

All BIM objects are real products from real manufacturers confirmed and approved