Selecting the location and language will prioritise localised information. Continue
HEWI 802-50-45160 Hinged support rail Premium
HEWI

HEWI 802-50-45160 Hinged support rail Premium

Folding support rail Premium with radio button and WC flush actuation E version left of the LifeSystem series - stable, single-arm folding support handle - Non-slip, ergonomic grip pad with perfectly matched raised grip - for gripping, support and pulling oneself up - high-quality plastic surface and scratch-resistant powder coating - maximum product stiffness increases stability and gives the user a secure grip feeling - with flush release/function button (model E) - left-hand version (seen from user's view) - blue button (wave symbol) used to trigger the toilet flushing mechanism, yellow button (bell symbol) for triggering a freely definable function (the function button does not fulfil the requirements for an emergency call according to DIN VDE 0834-1) (convex, tactile pressure points) - cable with bare wire ends for wall connection - including white cover for flush-mounted box - control voltage max. 30 V = SELV, PELV, switching current up to max. 2 A - suitable for all standard concealed cisterns with electrical control - can be folded easily up and down due to spring-loaded hinges - low-maintenance, permanently smooth and easy moving joint, preset in the factory - a defined stop prevents the hinged support rail from hitting the wall - projection 850 mm, 120 mm wide, wall plate 202 mm high - grip pad 58 mm wide, grip end piece 84 mm wide - Aluminium cantilever arm, powder-coated in the HEWI colours signal white, glossy with plastic grip pad in SD (signal white, matt) and GU (anthracite, matt) or anthracite cantilever arm, glossy with grip pad in TB (signal white, matt) and DR (anthracite, matt), with high-gloss chrome-plated design elements - toilet roll holder 802.50.01160 and backrest 802.51.90.. can be retrofitted - weight capacity up to 100 kg - easy mounting by separate installation of the mounting plate made of stainless steel, satin finish - concealed, non-corrosive and tested HEWI fixing material for different wall systems (must be ordered separately) - CE marking according to Directive 93/42/EEC - fulfils the DIN 18040, ÖNORM B1600/1601 and SIA 500 requirements
Specification
  • 802.50.45160 DR 4014885648338 Hinged support rail Premium 850 mm high-gloss anthracite - anthracite matt 802.50.45160 GU 4014885648345 Hinged support rail Premium 850 mm high-gloss white - anthracite matt 802.50.45160 SD 4014885648352 Hinged support rail Premium 850 mm high-gloss white - white matt 802.50.45160 TB 4014885648369 Hinged support rail Premium 850 mm high-gloss anthracite - white matt
Technical specification
  • Unique ref.802-50-45160
  • Collection setAccessibility
  • CollectionHinged and stationary support rails
  • TypeObject (single object)
  • Date of publishing2022-03-07
  • Edition number1
  • Height (mm)202
  • Width (mm)120
  • Depth (mm)850
Related
  • Material mainPowder Coatings
  • Material secondaryAluminium
Classification
  • BIMobject CategorySanitary - Bathroom Accessories
  • IFC classificationSanitary Terminal
  • OmniClass TitlePhysically Challenged Toilet Grab Bars
  • OmniClass Number23-25 45 11 25 15

Region availability

Europe Asia North America Africa South America Oceania
Andorra
United Arab Emirates
Antigua and Barbuda
Angola
Argentina
American Samoa
Albania
Afghanistan
Anguilla
Burkina Faso
Bolivia
Australia
Austria
Armenia
Aruba
Burundi
Brazil
Cook Islands
Åland Islands
Azerbaijan
Barbados
Benin
Chile
Fiji
Bosnia and Herzegovina
Bangladesh
Saint-Barthélemy
Botswana
Colombia
Federated States of Micronesia
Belgium
Bahrain
Bermuda
Democratic Republic of the Congo
Ecuador
Guam
Bulgaria
Brunei
Caribbean Netherlands
Central African Republic
Falkland Islands (Islas Malvinas)
Kiribati
Belarus
Bhutan
The Bahamas
Republic of the Congo
French Guiana
Marshall Islands
Switzerland
Cocos (Keeling) Islands
Belize
Côte d'Ivoire
Guyana
Northern Mariana Islands
Cyprus
China
Canada
Cameroon
Peru
New Caledonia
Czech Republic
Christmas Island
Costa Rica
Cape Verde
Paraguay
Norfolk Island
Germany
Georgia
Cuba
Djibouti
Suriname
Nauru
Denmark
Hong Kong
Curaçao
Algeria
Uruguay
Niue
Estonia
Indonesia
Dominica
Egypt
Venezuela
New Zealand
Spain
Israel
Dominican Republic
Western Sahara
French Polynesia
Finland
India
Grenada
Eritrea
Papua New Guinea
Faroe Islands
British Indian Ocean Territory
Greenland
Ethiopia
Pitcairn Islands
France
Iraq
Guadeloupe
Gabon
Palau
United Kingdom
Iran
Guatemala
Ghana
Solomon Islands
Guernsey
Jordan
Honduras
The Gambia
Tokelau
Gibraltar
Japan
Haiti
Guinea
Timor-Leste
Greece
Kyrgyzstan
Jamaica
Equatorial Guinea
Tonga
Croatia
Cambodia
Saint Kitts and Nevis
Guinea-Bissau
Tuvalu
Hungary
North Korea
Cayman Islands
Kenya
United States Minor Outlying Islands
Ireland
South Korea
Saint Lucia
Comoros
Vanuatu
Isle of Man
Kuwait
Collectivity of Saint Martin
Liberia
Wallis and Futuna
Iceland
Kazakhstan
Martinique
Lesotho
Samoa
Italy
Laos
Montserrat
Libya
Jersey
Lebanon
Mexico
Morocco
Liechtenstein
Sri Lanka
Nicaragua
Madagascar
Lithuania
Myanmar (Burma)
Panama
Mali
Luxembourg
Mongolia
Saint Pierre and Miquelon
Mauritania
Latvia
Macau
Puerto Rico
Mauritius
Monaco
Maldives
El Salvador
Malawi
Moldova
Malaysia
Sint Maarten
Mozambique
Montenegro
Nepal
Turks and Caicos Islands
Namibia
Macedonia (FYROM)
Oman
Trinidad and Tobago
Niger
Malta
Philippines
United States
Nigeria
Netherlands
Pakistan
Saint Vincent and the Grenadines
Reunion
Norway
Palestine
British Virgin Islands
Rwanda
Poland
Qatar
U.S. Virgin Islands
Seychelles
Portugal
Saudi Arabia
Sudan
Romania
Singapore
Saint Helena
Serbia
Syria
Sierra Leone
Russia
Thailand
Senegal
Sweden
Tajikistan
Somalia
Slovenia
Turkmenistan
South Sudan
Svalbard and Jan Mayen
Turkey
São Tomé and Príncipe
Slovakia
Taiwan
Swaziland
San Marino
Uzbekistan
Chad
Ukraine
Vietnam
Togo
Vatican City
Yemen
Tunisia
Tanzania
Uganda
Mayotte
South Africa
Zambia
Zimbabwe