Publish your products
1SF Under Cabinet

1SF Under Cabinet

FEATURES

  • Delivers uniform, glare-free task lighting for work areas
  • Small profile installs inconspicuously in confined spaces
  • Available with attractive rocker switch for easy on/off
  • Housing keyhole slots and knockouts provide quick and easy installation
  • All-welded construction provides long lasting performance
  • Optional anti-microbial finish suppresses the spread of dangerous micro-organisms, mold, and bacterial growth
  • 1', 2', 3', and 4' lengths available
  • High-performance up to 117 lm/W
  • Six standard finish options and a wide selection of custom colors complement the architectural elements of any space
  • All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion
  • Deliver scalable, data-driven smart buildings with PoE-enabled fixtures and controls
  • Build America, Buy America, and Buy American Act compliant
  • Wireless in-fixture control solutions available
  • Made Right Here® in the USA
Specification
  • Housing

    20-gauge die-formed, welded C.R.S.

    Shielding

    Diffuse matte acrylic, .080″ thick.

    Finish

    92% minimum average reflective white polyester powder coat bonded to phosphate-free, multi-stage pretreated metal. All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion.

    Electrical

    High-quality mid-power LED board(s). 25°C maximum ambient operating temperature. 50/60 Hz constant current driver.

    Mounting

    Surface.

    Listings

    • cCSAus certified as luminaire suitable for dry or damp locations.
    • Build America, Buy America (BABA) and Buy American Act (BAA) compliant.
    Request certification at hew.com/buy-american.

    Warranty

    5-year limited warranty, see details
Technical specification
  • Unique ref.1sf-undercabinet
  • Product familyIndoor Luminaires
  • Product groupSurface
  • TypeObject (single object)
  • Date of publishing2025-01-03
  • Edition number1
Related
  • Material mainMetal
  • Material secondaryGlass
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryLighting - Ceiling Mounted
  • IFC classificationLight Fixture
  • Uniclass 2015 CodeEF_70_80
  • Uniclass 2015 DescriptionLighting
  • CSI MasterFormat 2014 Code26 51 13
  • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
  • OmniClass Number23-35 47 11
  • OmniClass TitleLighting Fixtures

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit