Publish your products
4DS 4.5″ DOWNLIGHT – SQUARE
4DS 4.5″ DOWNLIGHT – SQUARE

    4DS 4.5″ DOWNLIGHT – SQUARE

    FEATURES

    • Beam angles ranging from 25º narrow to 60º wide for tailored performance
    • 4 inch aperture is unobtrusive in small scale spaces
    • Square shape accentuates architectural styles
    • New construction mounting pan, IC-rated, or pan-less remodel kit available
    • Open reflector with seven finishes complements any interior style
    • Die-cast trim choices include flush, regressed or angled lens
    • Contemporary design provides glare-free illumination for a soft ceiling appearance
    • IP65-rated die-cast trim includes easy-to-clean flush lens
    • Fully room-side accessible
    • Title 24 | JA8 compliant
    • Spring clip retention system eliminates trim sag
    • Easily adjust mounting arms below ceiling to adapt to a range of ceiling thicknesses
    • Low UGR meets LEED and WELL requirements
    • Support human-centric design with adaptive, individualized lighting using tunable white light
    • Mimic the comfortable, welcoming glow of incandescent with warm-dimming technology
    • Build America, Buy America and Buy American Act compliant
    • Wireless in-fixture control solutions available
    • Made Right Here® in the USA
      Specification
      • Housing

        Die-cast aluminum trim housing with forged aluminum heat sink. Galvanized steel splice compartment with driver mounting plate/enclosure. Swing- out mounting arms field adjust for ceiling thickness from 1/2″ – 2-1/4″.

        Open Reflector

        Low-iridescent anodized aluminum with top diffuser.

        Lensed Trim

        Die-cast aluminum frame with micro-prismatic, acrylic lens.

        Electrical

        High-performance Class 2 C.O.B. LED array. Modular quick-connect plug for easy field-connection of LED light assembly to driver. Reported L70>55,000 hours. Reported L90>55,000 hours. Estimated L70 = 200,000 hours. Tunable White products use LEDs of multiple CCTs and may produce a perceptibly different shade of white from single-CCT products at the same CCT. All CCTs are within 3 MacAdam ellipses.

        Mounting

        Recessed. 20 ga. galvanized steel mounting pan for new construction or IC-rated enclosure. Remodel kit option includes receiver bracket hardware. Minimum 24″ O.C. marked spacing required for L40 lumen package.

        Listings

        • cCSAus conforms to UL STD 1598; Certified to CAN/CSA STD C22.2 No. 250.0 for dry and damp locations. LED light assembly conforms to UL 2108 for remote installation.
        • Suitable for wet location under covered ceiling when specified with WET/CC option.
        • IP65 rated trim when specified with IP option.
        • IC-rated for direct contact with insulation when specified with I Mounting Type.
        • City of Chicago Environmental Air approved when specified with CP option.
        • Complies with ASTM-E283 when specified with ATH option.
        • RoHS compliant.
        • Title 24 (JA8) compliant in select configurations, see www.cacertappliances.energy.ca.gov.
        • Build America, Buy America (BABA) and Buy American Act (BAA) compliant.
        Request certification at hew.com/buy-american.

        Warranty

        5-year limited warranty, see details
      Technical specification
      • Unique ref.4ds-downlight-square
      • Product familyIndoor Luminaires
      • Product groupDownlights
      • TypeObject (single object)
      • Date of publishing2025-01-03
      • Edition number1
      Related
      • Material mainMetal
      • Material secondaryGlass
      • Designed inUnited States
      • Manufactured inUnited States
      Classification
      • BIMobject CategoryLighting - Ceiling Mounted
      • IFC classificationLight Fixture
      • Uniclass 2015 CodeEF_70_80
      • Uniclass 2015 DescriptionLighting
      • CSI MasterFormat 2014 Code26 51 13
      • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
      • OmniClass Number23-35 47 11
      • OmniClass TitleLighting Fixtures

      Region availability

      North America
      Anguilla
      Antigua and Barbuda
      Aruba
      Barbados
      Belize
      Bermuda
      British Virgin Islands
      Canada
      Caribbean Netherlands
      Cayman Islands
      Collectivity of Saint Martin
      Costa Rica
      Cuba
      Curaçao
      Dominica
      Dominican Republic
      El Salvador
      Greenland
      Grenada
      Guadeloupe
      Guatemala
      Haiti
      Honduras
      Jamaica
      Martinique
      Mexico
      Montserrat
      Nicaragua
      Panama
      Puerto Rico
      Saint Kitts and Nevis
      Saint Lucia
      Saint Pierre and Miquelon
      Saint Vincent and the Grenadines
      Saint-Barthélemy
      Sint Maarten
      The Bahamas
      Trinidad and Tobago
      Turks and Caicos Islands
      U.S. Virgin Islands
      United States
      Common.Footer.ValueProp.Image.AltText

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit