Publish your products
75L FLAT LENS STRIP
75L FLAT LENS STRIP
75L FLAT LENS STRIP

    75L FLAT LENS STRIP

    FEATURES

    • Choice of diffuse and prismatic lenses
    • Flat lens provides even illumination and minimizes glare
    • Wide range of light levels to meet application requirements
    • Variety of surface and suspended mounting accessories
    • Small fixture profile allows inconspicuous placement in coves or confined spaces
    • Row applications produce continuous light with minimal interruption between fixtures
    • High-performance up to 154 lm/W
    • Optional wireguard provides added protection
    • Six standard finish options and a wide selection of custom colors complement the architectural elements of any space
    • 2', 4', and 8' lengths available
    • All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion
    • Quick-connect wiring options for continuous row mounting
    • Support human-centric design with adaptive, individualized lighting using tunable white light
    • Build America, Buy America and Buy American Act compliant
    • Wireless in-fixture control solutions available
    • Made Right Here® in the USA
      Specification
      • Housing

        22-gauge die-formed C.R.S.

        Finish

        92% minimum average reflective white polyester powder coat bonded to phosphate-free, multi-stage pretreated metal. All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion.

        Shielding

        Diffuse matte acrylic, .080″ thick.

        Electrical

        High-quality mid-power LED board. L80 > 72,000 hours per IES TM-21. 25°C maximum ambient operating temperature. 50/60 Hz constant current driver. Tunable White products use LEDs of multiple shade of white from single-CCT products at the same CCT. All CCTs are within 3 MacAdam ellipses.

        Mounting

        Surface (ceiling or wall) or suspended.

        Listings

        • cETLus conforms to UL STD 1598. Certified to CAN/CSA STD C22.2 No. 250.0. Suitable for damp locations.
        • UL 924 available.
        • Build America, Buy America (BABA) and Buy American Act (BAA) compliant.
        Request certification at hew.com/buy-american.

        Warranty

        5-year limited warranty, see details
      Technical specification
      • Unique ref.75l-flatlensstrip
      • Product familyIndoor Luminaires
      • Product groupStrips
      • TypeObject (single object)
      • Date of publishing2025-10-16
      • Edition number1
      Related
      • Material mainMetal
      • Material secondaryGlass
      • Designed inUnited States
      • Manufactured inUnited States
      Classification
      • BIMobject CategoryLighting - Ceiling Mounted
      • IFC classificationLight Fixture
      • Uniclass 2015 CodeEF_70_80
      • Uniclass 2015 DescriptionLighting
      • CSI MasterFormat 2014 Code26 51 13
      • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
      • OmniClass Number23-35 47 11
      • OmniClass TitleLighting Fixtures

      Region availability

      North America
      Anguilla
      Antigua and Barbuda
      Aruba
      Barbados
      Belize
      Bermuda
      British Virgin Islands
      Canada
      Caribbean Netherlands
      Cayman Islands
      Collectivity of Saint Martin
      Costa Rica
      Cuba
      Curaçao
      Dominica
      Dominican Republic
      El Salvador
      Greenland
      Grenada
      Guadeloupe
      Guatemala
      Haiti
      Honduras
      Jamaica
      Martinique
      Mexico
      Montserrat
      Nicaragua
      Panama
      Puerto Rico
      Saint Kitts and Nevis
      Saint Lucia
      Saint Pierre and Miquelon
      Saint Vincent and the Grenadines
      Saint-Barthélemy
      Sint Maarten
      The Bahamas
      Trinidad and Tobago
      Turks and Caicos Islands
      U.S. Virgin Islands
      United States