Publish your products
75W Narrow Strip – Wide Lens

75W Narrow Strip – Wide Lens

Features

  • Ideal for data centers, commercial offices, schools and industrial spaces
  • Wide lens shape provides 13% uplight to illuminate dark ceilings
  • High ambient option for extreme environments
  • HE option delivers superior efficacies up to 182 lm/W
  • Row applications produce continuous light with minimal interruption
  • Diffuse acrylic lens enhances uniformity and minimizes glare
  • Variety of mounting accessories for surface and suspended applications
  • Six standard finish options and a wide selection of custom colors complement the architectural elements of any space
  • 2′, 3′, 4′, and 8′ lengths available
  • Wireless in-fixture control solutions available
  • Support human-centric design with adaptive, individualized lighting using tunable white light
  • Build America, Buy America and Buy American Act compliant
  • Wireless in-fixture control solutions available
  • Made Right Here® in the USA
Specification
    • Housing
      • 22-gauge die-formed C.R.S.
    • Shielding
      • Diffuse acrylic lens.
    • Finish
      • 92% minimum average reflective white polyester powder coat bonded to phosphate-free, multi-stage pretreated metal. All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion.
    • Electrical
      • High-quality mid-power LED board. L70 > 72,000 hours per IES TM-21. L80 > 102,000 hours with HE option. 25°C maximum ambient operating temperature. 50°C max with HA50 Option. 50/60 Hz constant current driver. Tunable White products use LEDs of multiple shades of white from single-CCT products at the same CCT. All CCTs are within 3 MacAdam ellipses.
    • Mounting
      • Surface (ceiling or wall) or suspended (hanging hardware required).
    • Listings
      • cETLus conforms to UL STD 1598. Certified to CAN/CSA STD C22.2 No. 250.0. Suitable for damp locations.
      • UL 924 available.
      • DesignLights Consortium qualified product. Not all versions of this product may be DLC qualified, see the DLC Qualified Products List at www.designlights.org/QPL.
      • Build America, Buy America (BABA) and Buy American Act (BAA) compliant.
      • Request certification at hew.com/buy-american.
    • Warranty
      • 5-year limited warranty, see details
Technical specification
  • Unique ref.75w-narrow-strip-wide-lens
  • Product familyIndoor Luminaires
  • Product groupDownlights
  • TypeObject (single object)
  • Date of publishing2026-08-25
  • Edition number1
Classification
  • BIMobject CategoryLighting - Ceiling Mounted

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States