Publish your products
CMH Contour Multi-Function Headwall
CMH Contour Multi-Function Headwall
CMH Contour Multi-Function Headwall
CMH Contour Multi-Function Headwall
CMH Contour Multi-Function Headwall
CMH Contour Multi-Function Headwall
CMH Contour Multi-Function Headwall
CMH Contour Multi-Function Headwall

    CMH Contour Multi-Function Headwall

    Features

    • Contoured architectural form integrates seamlessly with modern hospital interiors
    • Low-profile style meets ADA compliance standards
    • Meets IES recommendations for patient rooms
    • Independently controlled up and down modes create personalized ambiance
    • Low-voltage controller and pull chain options provide patients with bedside lighting control
    • Tamper-resistant screws are provided for vandal-prone areas
    • Amber color temperature night light option provides gentle illumination while supporting natural sleep patterns
    • Anti-microbial finish suppresses the spread of dangerous micro-organisms, mold, and bacterial growth
    • Low-voltage controller wall plate accessories provide easy access for healthcare personnel
    • Six standard finish options and a wide selection of custom colors complement architectural elements
    • Support human-centric design with adaptive, individualized lighting using tunable white light
    • Build America, Buy America and Buy American Act compliant
    • Made Right Here® in the USA
    Specification
      • Housing
        • 20-gauge die-formed, welded C.R.S. with die-cast aluminum end caps. Tamper-resistant Torx Pin screws and (1) tamper-resistant tool provided.
      • Shielding
        • Diffuse matte acrylic, .080″ thick.
      • Finish
        • Textured anti-microbial matte white polyester TGIC powder coat bonded to phosphate-free, multi-stage pretreated metal. All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion.
      • Electrical
        • High-quality mid-power LED boards. L70 >72,000 hours per IES TM-21. 50/60 Hz constant current driver.
      • Mounting
        • Wall mounts over horizontal junction box, flush to wall.
      • Listings
        • cCSAus certified as luminaire suitable for dry or damp locations.
        • ADA compliant
        • Build America, Buy America (BABA) and Buy American Act (BAA) compliant.
        • Request certification at hew.com/buy-american.
      • Warranty
        • 5-year limited warranty, see details
    Technical specification
    • Unique ref.cmh-contour-multi-function-headwall
    • Product familyIndoor Luminaires
    • Product groupDownlights
    • TypeObject (single object)
    • Date of publishing2026-08-25
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Wall Mounted

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States