Publish your products
CMR Contour Multi-Function Recessed
CMR Contour Multi-Function Recessed
CMR Contour Multi-Function Recessed
CMR Contour Multi-Function Recessed
CMR Contour Multi-Function Recessed
CMR Contour Multi-Function Recessed
CMR Contour Multi-Function Recessed

    CMR Contour Multi-Function Recessed

    Features

    • Contoured architectural form integrates seamlessly with modern hospital interiors
    • Ambient, exam, reading, and night functions tailor lighting to patient and staff needs
    • Low UGR enhances visual comfort for ambient, reading and night lighting
    • Optional low-voltage bedside and wall plate controls for convenient access to lighting functions
    • Amber color temperature night light option creates gentle illumination while supporting natural sleep patterns
    • Anti-microbial finish suppresses the spread of dangerous micro-organisms, mold, and bacterial growth
    • Room-side accessible
    • Smooth surface door frame and lens materials simplify cleaning and maintenance
    • Double gasketing minimizes contaminants
    • Low UGR meets LEED and WELL requirements
    • Support human-centric design with adaptive, individualized lighting using tunable white light
    • Build America, Buy America and Buy American Act compliant
    • Made Right Here® in the USA
    Specification
      • Housing
        • .040″ formed aluminum.
      • Door Frame
        • Hinged, flat, extruded aluminum door frame with optical assembly. Fully enclosed spring-loaded cam latches.
      • Shielding
        • Clear acrylic underlay, .060″ thick.
      • Finish
        • Highly-reflective non-glare matte white anti-microbial powder coat bonded to phosphate-free, multi-stage pretreated metal. All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion.
      • Electrical
        • High-quality mid-power LED boards. L70 >72,000 hours per IES TM-21. 50/60 Hz constant current driver.
      • Mounting
        • NEMA Type “G” 15/16″ or 1″, “NFG” and “SG” 9/16″ grid installations. Factory-installed earthquake clips provided. Flange installation available, shipped separately.
      • Listings
        • cCSAus certified as luminaire suitable for dry or damp locations.
        • IC-rated for direct contact with insulation.
        • City of Chicago Environmental Air approved when specified with CP option.
        • Build America, Buy America (BABA) and Buy American Act (BAA) compliant.
        • Request certification at hew.com/buy-american.
      • Warranty
        • 5-year limited warranty, see details
    Technical specification
    • Unique ref.cmr-contour-multi-funtion-recessed
    • Product familyIndoor Luminaires
    • Product groupDownlights
    • TypeObject (single object)
    • Date of publishing2026-08-25
    • Edition number1
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States