Publish your products
GH COMPACT MODULAR HIGH BAY
GH COMPACT MODULAR HIGH BAY
GH COMPACT MODULAR HIGH BAY

    GH COMPACT MODULAR HIGH BAY

    FEATURES

    • Scalable design up to 72,000 lumens
    • Optimized for single-person installation
    • Multiple shielding and distribution options
    • HE option delivers superior efficacies up to 187 lm/W
    • Frosted lens reduces glare
    • Energy-saving alternative designed to replace traditional HID or fluorescent high bays
    • Variety of mounting options for surface and suspended applications
    • All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion
    • DLC Compliant
    • Build America, Buy America and Buy American Act compliant
    • Wireless in-fixture control solutions available
    • Made Right Here® in the USA
      Specification
      • Housing

        Die-formed steel housing.

        Shielding

        Frosted acrylic.

        Finish

        92% minimum average reflective white polyester powder coat bonded to phosphate-free, multi-stage pretreated metal. All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion.

        Electrical

        High-quality mid-power LED boards. L70 at 65,000 hours. L80 > 102,000 hours with HE option. 40°C maximum ambient operating temperature standard. 55°C max when specified with HA option. 45°C max when specified with EM battery. 50/60 Hz constant current driver.

        Mounting

        Suspended. Surface mount kit available. Indoor applications only.

        Listings

        • cCSAus certified as luminaire suitable for dry or damp locations.
        • DesignLights Consortium qualified product. Not all versions of this product may be DLC qualified, see the DLC Qualified Products List at www.designlights.org/QPL.
        • Build America, Buy America (BABA) and Buy American Act (BAA) compliant.
        Request certification at hew.com/buy-american.

        Warranty

        5-year limited warranty, see details
      Technical specification
      • Unique ref.gh-compactmodular-highbay
      • Product familyIndoor Luminaires
      • Product groupHighbays
      • TypeObject (single object)
      • Date of publishing2025-10-16
      • Edition number1
      Related
      • Material mainMetal
      • Material secondaryGlass
      • Designed inUnited States
      • Manufactured inUnited States
      Classification
      • BIMobject CategoryLighting - Ceiling Mounted
      • IFC classificationLight Fixture
      • Uniclass 2015 CodeEF_70_80
      • Uniclass 2015 DescriptionLighting
      • CSI MasterFormat 2014 Code26 51 13
      • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
      • OmniClass Number23-35 47 11
      • OmniClass TitleLighting Fixtures

      Region availability

      North America
      Anguilla
      Antigua and Barbuda
      Aruba
      Barbados
      Belize
      Bermuda
      British Virgin Islands
      Canada
      Caribbean Netherlands
      Cayman Islands
      Collectivity of Saint Martin
      Costa Rica
      Cuba
      Curaçao
      Dominica
      Dominican Republic
      El Salvador
      Greenland
      Grenada
      Guadeloupe
      Guatemala
      Haiti
      Honduras
      Jamaica
      Martinique
      Mexico
      Montserrat
      Nicaragua
      Panama
      Puerto Rico
      Saint Kitts and Nevis
      Saint Lucia
      Saint Pierre and Miquelon
      Saint Vincent and the Grenadines
      Saint-Barthélemy
      Sint Maarten
      The Bahamas
      Trinidad and Tobago
      Turks and Caicos Islands
      U.S. Virgin Islands
      United States
      Common.Footer.ValueProp.Image.AltText

      Design App for Revit

      Load families straight into your Revit model in one click

      Get a place to access new objects easier, store your Revit families and collaborate with your team.

      • CheckmarkWork directly with BIM objects next to Revit
      • Checkmark 2GB Cloud storage - store your Revit content
      • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit