Publish your products
LL6 6" WIDE LINEAR LIGHT

LL6 6" WIDE LINEAR LIGHT

FEATURES

  • Designed to deliver subtle area lighting with minimal glare for hallways, offices, and classrooms
  • Flush frame level option with frosted acrylic lens creates the appearance of an unobtrusive and simple line of light – a perfect complement to unique design applications
  • Fixture is Armstrong TechZone™ and USG Logix™ ceiling systems compatible
  • High-performance up to 115 lm/W
  • 2', 3', 4', and 5' lengths available
  • Flush or tegular frosted acrylic lens options available
  • Quick-wire access plate in back of fixture housing for easy attachment of incoming power supply
  • All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion
  • Build America, Buy America and Buy American Act compliant
  • Wireless in-fixture control solutions available
  • Made Right Here® in the USA
    Specification
    • Housing

      22-gauge die-formed C.R.S.

      Shielding

      Steel door frame with integral torsion springs to secure the frame within the fixture, .125″ thick frosted acrylic.

      Finish

      92% minimum average reflective white powder polyester coat bonded to phosphate-free, multi-stage pretreated metal. All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion.

      Electrical

      High-quality mid-power LED boards. Rated for 50,000 hours at 70% lumen maintenance (L70). L70 >50,000 hours. 50/60 Hz constant current driver.

      Mounting

      NEMA Type “G” 15/16″ or 1″ grid standard. For NEMA Type “NFG” and “SG” 9/16″ grid installations, specify EQCLIPS option. Drywall kit accessories available for flange applications, shipped separately. Fixture must be installed prior to Drywall Kit.

      Listings

      • cCSAus certified as luminaire suitable for dry or damp locations.
      • UL 924 available
      • Build America, Buy America (BABA) and Buy American Act (BAA) compliant.
      Request certification at hew.com/buy-american.

      Warranty

      5-year limited warranty, see details
    Technical specification
    • Unique ref.ll6-widelinearlight
    • Product familyIndoor Luminaires
    • Product groupRecessed
    • TypeObject (single object)
    • Date of publishing2025-06-18
    • Edition number1
    Related
    • Material mainMetal
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 51 13
    • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit