Publish your products
LLM SURFACE ARCHITECTURAL SLIMLINE

LLM SURFACE ARCHITECTURAL SLIMLINE

FEATURES

  • Slim, low-profile surface-mount fixture provides an architectural alternative to standard wrap-around fixtures
  • Round or square profile provides design choices for a variety of applications
  • Quality, frosted, extruded acrylic lens snaps securely in place to provide gentle diffused illumination
  • Slim end plates are designed to conform to lens shape and prevent unsightly light leaks
  • Internal, self-aligning joining method ensures straight rows
  • 2', 4', 6', and 8' lengths available
  • High-performance up to 150 lm/W
  • Six standard finish options and a wide selection of custom colors complement the architectural elements of any space
  • Quickly lay out projects and simplify ordering with our Linear Product Builder
  • Optional adjustable mounting bracket, pull switch, or white rocker switch available
  • All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion
  • Support human-centric design with adaptive, individualized lighting using tunable white light
  • Build America, Buy America and Buy American Act compliant
  • Wireless in-fixture control solutions available
  • Made Right Here® in the USA
    Specification
    • Housing

      20-gauge die-formed C.R.S.

      Shielding

      Frosted, matte acrylic, round or square profile.

      Finish

      Textured matte white polyester TGIC powder coat bonded to phosphate-free, multi-stage pretreated metal. All parts painted after fabrication to facilitate installation, increase efficiency, and inhibit corrosion.

      Electrical

      High-quality mid-power LED boards. Rated for 50,000 hours at 70% lumen maintenance (L70). 50/60 Hz constant current driver.

      Mounting

      Surface (ceiling or wall).

      Listings

      • cCSAus certified as luminaire suitable for dry or damp locations.
      • Build America, Buy America (BABA) and Buy American Act (BAA) compliant.
      Request certification at hew.com/buy-american.

      Warranty

      5-year limited warranty, see details
    Technical specification
    • Unique ref.llm-surfacearchitecturalslimline-surface
    • Product familyIndoor Luminaires
    • Product groupWraps
    • TypeObject (single object)
    • Date of publishing2026-02-27
    • Edition number1
    Related
    • Material mainMetal
    • Material secondaryGlass
    • Designed inUnited States
    • Manufactured inUnited States
    Classification
    • BIMobject CategoryLighting - Ceiling Mounted
    • IFC classificationLight Fixture
    • Uniclass 2015 CodeEF_70_80
    • Uniclass 2015 DescriptionLighting
    • CSI MasterFormat 2014 Code26 51 13
    • CSI MasterFormat 2014 TitleInterior Lighting Fixtures, Lamps, And Ballasts
    • OmniClass Number23-35 47 11
    • OmniClass TitleLighting Fixtures

    Region availability

    North America
    Anguilla
    Antigua and Barbuda
    Aruba
    Barbados
    Belize
    Bermuda
    British Virgin Islands
    Canada
    Caribbean Netherlands
    Cayman Islands
    Collectivity of Saint Martin
    Costa Rica
    Cuba
    Curaçao
    Dominica
    Dominican Republic
    El Salvador
    Greenland
    Grenada
    Guadeloupe
    Guatemala
    Haiti
    Honduras
    Jamaica
    Martinique
    Mexico
    Montserrat
    Nicaragua
    Panama
    Puerto Rico
    Saint Kitts and Nevis
    Saint Lucia
    Saint Pierre and Miquelon
    Saint Vincent and the Grenadines
    Saint-Barthélemy
    Sint Maarten
    The Bahamas
    Trinidad and Tobago
    Turks and Caicos Islands
    U.S. Virgin Islands
    United States