Publish your products
Heymat Dis Rust XL round mat 190x190cm
Heymat

Heymat Dis Rust XL round mat 190x190cm

High quality mats designed for indoor use. The mat has a soft upper surface and rubber backing.

• Good dirt-trapping and absorption properties
• The backing prevents moisture from reaching the floor
• Textile made from 100% recycled materials (PET)

Dis Rust is inspired by the warm shades found in sand, mineral and rock formations, from deep red to pale orange tones. The mat is part of the Dis collection, which also consists of Dis Ocean and Dis Moss.

Design: Vera & Kyte

Specification
  • • Size: 190x190 cm
    • The mat is highly durable and has excellent absorption and dirt-trapping properties
    • The mat is approximately 7 mm thick
    • The mat’s textile is made from 100% recycled plastic. The backing is made from non-slip nitrile rubber
    • The manufacturing process behind a Heymat involves numerous manual operations. This means that the mats may vary slightly in size, colour and appearance

    Maintenance

    Vacuum the mat regularly.

    When necessary, mats can be washed in the washing machine at 60 degrees. Use a bleach-free detergent and vacuum the mat before washing. Dry the mat in the tumble dryer or hang up to dry. You can extend the life of your mat by regularly machine washing; we recommend that you do this 2–4 times a year.

Technical specification
  • Unique ref.heymat-dis-rust-xl-round-mat-190x190cm
  • Product familyFloor
  • Product groupCarpets
  • TypeObject (single object)
  • Date of publishing2022-02-09
  • Edition number1
Related
  • Material mainPET
  • Material secondaryRubber
  • Designed inNorway
  • Manufactured inBelgium
Classification
  • BIMobject CategoryFlooring - Carpets

Region availability

Europe North America
Albania
United States
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
San Marino
Serbia
Slovakia
Slovenia
Spain
Sweden
Switzerland
Ukraine
United Kingdom