Publish your products
Heymat Strå Entrance Mat - Small
Heymat

Heymat Strå Entrance Mat - Small

High quality doormat. The mat has a rough surface and a rubberized backing.

• Good dirt-trapping and absorption properties
• Good scraping effect
• The backing prevents moisture from reaching the floor
• Textile in 100% recycled material (PET)

Strå is inspired by grass swaying in a warm summer breeze, beautifully illustrated by a soft, geometric design in a deep and delightful green. The three-dimensional pattern is both tactile and meditative, creating a calm atmosphere by your doorstep.

Design: Kristine Five Melvær

Specification
  • • Size 60x90 cm
    • The mat is highly durable and has excellent absorption and dirt-trapping properties
    • The mat is approximately 11 mm thick
    • The mat’s textile is made from 100% recycled plastic. The backing is made from non-slip SBR-rubber
    • The manufacturing process behind a Heymat involves numerous manual operations. This means that the mats may vary slightly in size, colour and appearance

    Maintenance

    The most effective way to clean the mat on a daily basis is with a vacuum cleaner, and it can also be shaken to get rid of sand or dirt.

    If the mat needs a more thorough cleaning, it can be rinsed with water.

Technical specification
  • Unique ref.heymat-stra-entrance-mat-60x90cm
  • Product familyFloor
  • Product groupCarpets
  • TypeObject (single object)
  • Date of publishing2022-02-09
  • Edition number1
  • Height (mm)900
  • Width (mm)600
  • Depth (mm)7
Related
  • Material mainPET
  • Material secondaryRubber
  • Designed inNorway
  • Manufactured inBelgium
Classification
  • BIMobject CategoryFlooring - Carpets

Region availability

Europe North America
Albania
United States
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Serbia
Slovakia
Slovenia
Spain
Sweden
Switzerland
Ukraine
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit