ULTRA MICROPERFILADO Façade Insulated sandwich panelULTRA MICROPERFILADO Façade Insulated sandwich panel
View previous images
View next images
Hiansa

ULTRA MICROPERFILADO Façade Insulated sandwich panel

Façade panel with High performance polyurethane. This Hiansa composite panel for façade cladding comprises 2 steel sheets and a insulating foam core on the inside in order to guarantee optimum heat insulation properties. These panels may be installed vertically or horizontally.
Technical specification
  • Unique ref.hiansa-fachada-ultra-mcpf
  • Collection setFaçade Sandwich Panel
  • CollectionHigh performance polyurethane
  • TypeObject (single object)
  • Date of publishing2021-03-18
  • Edition number1
  • Width (mm)1100
Related
  • Material mainSteel
  • Material secondaryPolyurethane
  • Designed inSpain
  • Manufactured inSpain
Classification
  • BIMobject CategoryWalls - Sandwich Panels
  • IFC classificationWall
  • UNSPSC nameWall finishing materials
  • UNSPSC code301615
  • Uniclass 1.4 CodeL5161
  • Uniclass 1.4 DescriptionWall panelling
  • Uniclass 2.0 CodeSS-25-20
  • Uniclass 2.0 DescriptionWall Cladding Systems
  • Uniclass 2015 CodeSs_20_10_60_84
  • Uniclass 2015 DescriptionStructural insulated panel systems
  • NBS Reference Code25-20-60
  • NBS Reference DescriptionPanel And Sheet Cladding Systems
  • CSI MasterFormat 2014 Code06 83 00
  • CSI MasterFormat 2014 TitleComposite Paneling
  • OmniClass Number23-13 33 15
  • CSI UniFormat II CodeB2010
  • CSI UniFormat II TitleExterior Walls