Testing
- Tested per ANSI/SPRI/FM 4435/ES-1 Standard to comply with the International Building Code.
Wind Warranty
The 10-Year, 90 MPH Wind Warranty is available on orders to meet a project's specification. It provides a maximum of 10 years, 90 MPH coverage for the repair or replacement of any portion of the roof edge system that has failed due to a defect in Hickman supplied materials.
Finish Warranty
- 30-Year Kynar 500® Finish Warranty is included on coil-coated standard colors.
- Custom post-coated Kynar 500® colors are available with an included 10-Year Kynar 500® Finish Warranty or a 20-Year Kynar 500® Finish Warranty is available upon request.
- Anodized finishes come with a 5-year warranty (no warranty available for coil anodized finishing; Post-coat/Class 1 Batch Anodized is available with a 5-year warranty with an option to increase to a 10-year warranty for an upcharge).
- Please email Technical Services regarding pricing for Anodized finishes.
Standard Sizes
- Outside face
- Min: 3"
- Max: 6"
- Max (tested): 6"
- Inside face
- Min: 2"
- Max: 6"
- Max (tested): 6"
- Actual wall size
- Min: 4"
- Max: 12"
- Max (tested): 12"
Cover Materials
- 24 ga steel
- 22 ga steel
- .040" aluminum
- .050" aluminum
- .063" aluminum
Colors
Choose from a wide range of standard colors and finishes that meet your job requirements.
Efficient Design
- This continuous cleat design in 12'-0" lengths make for quick installation and low labor costs.
- 22 gauge outside continuous cleat is provided in addition to all splice plates and fasteners.
- The coping cover is designed with a pre-punched hole with an exposed fastener on the back of the cover.
- All splice plates and fasteners are included and will arrive to the job site with the product.
Competitively Priced
The installed cost rivals even light gauge roof edge systems fabricated locally or in a roofer’s shop.